Page top

Lead Contents

Single-beam Safety Sensor

E3ZS / E3FS

E3ZS / E3FS

Detects Intrusions into Hazardous Areas with a Single Beam and Complies with International Safety Standards.

Primary Contents



Sensors

Pre-wired Cable with ABS Resin Case
E3ZS-T81A

E3ZS-T81A_Dim

Pre-wired Cable with ABS Resin Case
E3FS-10B4 2M

E3FS-10B4 2M_Dim

* Vinyl-insulated round cord with four Receiver conductors and three Emitter conductors, 4 dia. (cross sections of conductors: 0.2 mm2, insulation system: 1.1 mm dia.)

Connector with Metal Case
E3FS-10B4-M1-M

E3FS-10B4-M1-M_Dim

Safety Controller
F3SX

For details, refer to F3SX.

Accessories (Optional)

Branch Connector
F39-CN3

F39-CN3_Dim

* The molded part B of the Connector is black.

Dummy Plug
F39-CN4

Sensor Mounting Bracket (for E3FS)
Y92E-B18

F39-CN4_Dim
Y92E-B18_Dim

Sensor Mounting Bracket (for E3ZS)
E39-L104

E39-L104_Dim

Cables with Connectors on Both Ends for Branch Connection

F39-JF1S
F39-JF2S
F39-JF5S
F39-JF10S

F39-JF1S_Dim

Cables with Connectors (Socket and Plug) on Both Ends

XS2W-D421-C81-A (L=1m)
XS2W-D421-D81-A (L=2m)
XS2W-D421-G81-A (L=5m)
XS2W-D421-J81-A (L=10m)
XS2W-D421-C81-R (L=1m)
XS2W-D421-D81-R (L=2m)
XS2W-D421-G81-R (L=5m)
XS2W-D421-J81-R (L=10m)

XS2W-D421-C81-A (L=1m)_Dim

XS2W-D422-D81-A (L=2m)
XS2W-D422-G81-A (L=5m)

XS2W-D422-D81-A (L=2m)_Dim

XS2W-D423-D81-A (L=2m)
XS2W-D423-G81-A (L=5m)

XS2W-D423-D81-A (L=2m)_Dim

XS2W-D424-D81-A (L=2m)
XS2W-D424-G81-A (L=5m)

XS2W-D424-D81-A (L=2m)_Dim

Cables with Connector (Socket) on One End

XS2F-D421-C80-A (L=1m)
XS2F-D421-D80-A (L=2m)
XS2F-D421-G80-A (L=5m)
XS2F-D421-J80-A (L=10m)
XS2F-D421-C80-R (L=1m)
XS2F-D421-D80-R (L=2m)
XS2F-D421-G80-R (L=5m)
XS2F-D421-J80-R (L=10m)

XS2F-D421-C80-A (L=1m)_Dim

XS2F-D422-C80-A (L=1m)
XS2F-D422-D80-A (L=2m)
XS2F-D422-G80-A (L=5m)
XS2F-D422-J80-A (L=10m)
XS2F-D422-C80-R (L=1m)
XS2F-D422-D80-R (L=2m)
XS2F-D422-G80-R (L=5m)
XS2F-D422-J80-R (L=10m)

XS2F-D422-C80-A (L=1m)_Dim

Connector Plug Assemblies, Solder Type

XS2G-D425

XS2G-D425_Dim

XS2G-D426

XS2G-D426_Dim

Connector Plug Assemblies, Screw-on Type

XS2G-D4S5

XS2G-D4S5_Dim

XS2G-D4S6

XS2G-D4S6_Dim

Controller

F3SX

F3SX_Dim

Note: Refer to "Lineup" on Controller for demension details.

Caution: All units are in millimeters unless otherwise indicated.