Page top

Lead Contents

General-purpose Relay

MK-I / -S

MK-I / -S

Exceptionally Reliable General-purpose Relay Features Mechanical Indicator/Push Button

Primary Contents



Relays

MK-I/-S_Dim1

Sockets

See below for Socket dimensions.

MK-I/-S_Dim2

Note: Use the Surface-mounting Sockets (i.e., finger-protection models) with "-E" at the end of the model number. When using the PF083A and PF113A, be sure not to exceed the Socket's maximum carry current of 5 A. Using at a current exceeding 5 A may lead to burning. Round terminals cannot be used for finger-protection models. Use Y-shaped terminals.

PF083A-E (Conforming to EN 50022)

PF083A-E_Dim

PF113A-E (Conforming to EN 50022)

PF113A-E_Dim

Hold-down Clips

PFC-A1

PFC-A1_Dim

Mounting Tracks

PFP-100N, PFP-50N
(Conforming to EN 50022)

PFP-100N2
(Conforming to EN 50022)

PFP-100N_Dim
PFP-100N2_Dim

Mounting Height with Sockets

Surface-mounting Sockets

MK-I/-S_Dim3

Caution: All units are in millimeters unless otherwise indicated.