![]()
Global
These are navigation links to move inside this page.
General-purpose Relay
Exceptionally Reliable General-purpose Relay Features Mechanical Indicator/Push Button
![]()
Quick links to 'MK-I / -S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
| Type | Terminal | Contact form | Internal connection | With mechanical indicator | With mechanical indicator and pushbutton | Coil ratings | Approved standards |
| Standard | Plug-in | DPDT | Standard | MK2P-I | MK2P-S | ![]() | UL, CSA, SEV, DEMKO, NEM- KO, SEMKO, TÜV |
| Non-standard | MK2P2-I | MK2P2-S | |||||
| 3PDT | Standard | MK3P-I | MK3P-S | ||||
| Non-standard | MK3P2-I MK3P5-I | MK3P2-S MK3P5-S | |||||
| LED Indicator (see note 2) | DPDT | Standard | MK2PN[]-I | MK2PN[]-S | ![]() | UL, CSA | |
| Non-standard | MK2PN[]-2-I | MK2PN[]-2-S | |||||
| 3PDT | Standard | MK3PN[]-I | MK3PN[]-S | ||||
| Non-standard | MK3PN[]-2-I MK3PN[]-5-I | MK3PN[]-2-S MK3PN[]-5-S | |||||
| Diode (see note 2) | DPDT | Standard | MK2PD[]-I | MK2PD[]-S | ![]() | UL, CSA | |
| Non-standard | MK2PD[]-2-I | MK2PD[]-2-S | |||||
| 3PDT | Standard | MK3PD[]-I | MK3PD[]-S | ||||
| Non-standard | MK3PD[]-2-I MK3PD[]-5-I | MK3PD[]-2-S MK3PD[]-5-S | |||||
| Varistor | DPDT | Standard | MK2PV-I | MK2PV-S | ![]() | UL, CSA | |
| Non-standard | MK2PV-2-I | MK2PV-2-S | |||||
| 3PDT | Standard | MK3PV-I | MK3PV-S | ||||
| Non-standard | MK3PV-2-I MK3PV-5-I | MK3PV-2-S MK3PV-5-S | |||||
| VDE approved | DPDT | Standard | MK2P-I-VD | MK2P-S-VD | ![]() | UL, CSA, SEV, DEMKO, NEM- KO, SEMKO, TÜV, VDE | |
| Non-standard | MK2P2-I-VD | MK2P2-S-VD | |||||
| 3PDT | Standard | MK3P-I-VD | MK3P-S-VD | ||||
| Non-standard | MK3P2-I-VD MK3P5-I-VD | MK3P2-S-VD MK3P5-S-VD | |||||
| LED Indicator VDE approved | DPDT | Standard | MK2PN-I-VD | MK2PN-S-VD | ![]() | UL, CSA, VDE | |
| Non-standard | MK2PN-2-I-VD | MK2PN-2-S-VD | |||||
| 3PDT | Standard | MK3PN-I-VD | MK3PN-S-VD | ||||
| Non-standard | MK3PN-2-I-VD | MK3PN-2-S-VD | |||||
| MK3PN-5-I-VD | MK3PN-5-S-VD | ||||||
| Diode VDE approved | DPDT | Standard | MK2PD-I-VD | MK2PD-S-VD | ![]() | UL, CSA, VDE | |
| Non-standard | MK2PD-2-I-VD | MK2PD-2-S-VD | |||||
| 3PDT | Standard | MK3PD-I-VD | MK3PD-S-VD | ||||
| Non-standard | MK3PD-2-I-VD | MK3PD-2-S-VD | |||||
| MK3PD-5-I-VD | MK3PD-5-S-VD |
Note:
1. When ordering, add the rated voltage to the model number. Rated voltages are given in the coil ratings table in Specifications.
2. This DC coil comes in two types: standard coil polarity and reversed coil polarity.
3. The gold plating thickness depends on the request.
Accessories(Optional)
| Item | Model | |
| Track-mounted Socket | 8-pin type | PF083A-E |
| 11-pin type | PF113A-E | |
| Hold-down Clip | PFC-A1 | |