![]()
Global
These are navigation links to move inside this page.
Power Controllers
OMRON's unique design and carefully-selected materials made it possible to produce a compact and lightweight Power Controller.
![]()
Quick links to 'G3PX' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings (at an Ambient Temperature of 25°C)
Control
| Item | G3PX- 220EUN/ 240EUN/ 260EUN | G3PX- 220EH/ 240EH/ 260EH | G3PX- 220EHN/ 240EHN/ 260EHN | G3PX- 220EC/ 240EC/ 260EC | |
| Rated voltage | 100/110, 200/230 VAC | ||||
| Frequency | 50/60 Hz (See note 1.) | ||||
| Input signal for control | External main setting (See note 2.) | 2 kΩ (type B, 2 W min.) | 3 kΩ (type B, 2 W min.) | 2 kΩ (type B, 2 W min.) | |
| Current input | 4 to 20 mA (at 1 to 5 VDC) (Input impedance: 250Ω) (See note 3.) | ||||
| Voltage ON/ OFF input | 5 to 24 VDC (Input impedance: approx. 20 kΩ) | ||||
| External duty setting | 3 kΩ (type B) | ||||
| Relay output for alarm | --- | SPDT: 8 A at 250 VAC/30 VDC | |||
Note:
1. 50 ⁄ 60 Hz (no selector required) (EUN Series) Terminals 18 and 19 of EHN ⁄ EC-series models must be open when the supply frequency is 50 Hz. These terminals must be shortcircuited when the supply frequency is 60 Hz.
2. Use the G32X-V2K 2-kΩ Variable Resistor for external main setting on EUN, EC, and EHN (G32X-V3K 3-kΩ for EN-series models).
3. Input 4 to 20 mA or 1 to 5 VDC linear input to the 4 to 20 mA current input terminal.
Output
| Model | Applicable load | |||
| Rated load voltage | Load current | Inrush current | Number of phases | |
| G3PX-220E[] G3PX-220E[]N | 100/110, 200/220 VAC (50/60 Hz) | 1 to 20 A (at 40°C) (See note.) | 220 A (60 Hz, 1 cycle) | Single |
| G3PX-240E[] G3PX-240E[]N | 1 to 40 A (at 40°C) (See note.) | 440 A (60 Hz, 1 cycle) | ||
| G3PX-260E[] G3PX-260E[]N | 1 to 60 A (at 40°C) (See note.) | 440 A (60 Hz, 1 cycle) | ||
Note: The G3PX-2[][]EHN (model with multiple heater open circuit detecting function) and G3PX-2[][]EC (constant-current model) require 20%min. of the rated current to detect a short mode failure. EC-series models detect an open mode failure if the load current has dropped to 80% of the rated value. A short mode failure will be detected if the current has risen to 20% of the rated value.
Characteristics
EU ⁄ EH Series
| Item | G3PX-220EUN/ 240EUN/260EUN | G3PX-220EH/240EH/260EH | G3PX-220EHN/ 240EHN/260EHN |
| Operating voltage range | ±10% | ||
| Operating frequency range | ±1 Hz | ||
| Output voltage adjustable range | 0% to 95% | ||
| Internal duty setting range | 0% to 100% | 10% to 100% (See note 1.) | 0% to 100% |
| External duty setting range | 0% to 100% | 10% to 100% (See note 1.) | 0% to 100% |
| Start-up time (See note 2.) | Approx. 0.5 to 10 s (See note 3.) | Approx. 0.1 to 1 s (See note 3.) | Approx. 0.5 to 10 s (See note 3.) |
| Base-up range | 0% to 90% | --- | |
| Multiple heater open circuit detection | --- | 20% max. (See note 4.) | |
| Min. phase detection | --- | Approx. 1/6 π | |
| Min. phase setting | --- | --- | Approx. 1/6 π |
| Min. load current for ON error detecting | --- | 1 A | 30% max. of rated current (See note 5.) |
| Abnormality detection time | --- | 0.1 s max. | 1 s max. |
| Voltage drop with output ON | 1.6 V max. (RMS) | ||
| Leakage current | 10 mA max. at 100/110 VAC, 20 mA max. at 200/220 VAC | ||
| Insulation resistance | 100 MΩ min. (at 500 VDC) | ||
| Dielectric strength | 2,000 VAC, 50/60 Hz for 1 min. | ||
| Vibration resistance | Malfunction: 10 to 55 to 10 Hz, 100 m/s2 | ||
| Shock resistance | Malfunction: 300 m/s2 | ||
| Ambient temperature | Operating: -25°C to 65°C (with no icing or condensation) Storage: -10°C to 55°C (with no icing or condensation) | ||
| Ambient humidity | Operating: 45% to 85% | ||
| Weight | G3PX-220EUN: approx. 1.1 kg G3PX-240EUN: approx. 1.4 kg G3PX-260EUN: approx. 1.7 kg | G3PX-220EH: approx. 1.1 kg G3PX-240EH: approx. 1.4 kg G3PX-260EH: approx. 1.7 kg | G3PX-220EHN: approx. 1.2 kg G3PX-240EHN: approx. 1.5 kg G3PX-260EHN: approx. 1.8 kg |
Note:
1. Duty setting does not complete to the OFF state (i.e. 10% remains).
2. The start-up time is factory-set to 1 s on the EH Series, approx. 0.5 s on the EHN and EC Series.
3. This is the initial start-up time with a 100% duty setting.
4. Detection is effective when the set current is reduced by 20% or more.
5. The minimum set value in the G3PX-220EHN is 6 A. If a lower value is required, increase the number of wiring turns around the CT.
EC Series
| Item | G3PX-220EC | G3PX-240EC | G3PX-260EC |
| Operating voltage range | ±10% | ||
| Operating frequency range | ±1 Hz | ||
| Output voltage adjustable range | 0% to 95% | ||
| Internal duty setting range | 0% to 100% | ||
| External duty setting range | 0% to 100% | ||
| Start-up time | Approx. 0.5 to 10 s | ||
| Min. load current for ON error detecting | 20% max. of rated current | ||
| Current limit range | 0% to 100% | ||
| Excess current detection | Peak current of 110 A within 1 cycle | Peak current of 220 A within 1 cycle | Peak current of 330 A within 1 cycle |
| Constant current | ±3% max. with 10-time increment of load value ±3% max. with ±10% change of voltage | ||
| Abnormality detection time | 1 s max. | ||
| Voltage drop with output ON | 1.6 V max. (RMS) | ||
| Leakage current | 10 mA max. at 100/110 VAC, 20 mA max. at 200/220 VAC | ||
| Insulation resistance | 100 MΩ min. (at 500 VDC) | ||
| Dielectric strength | 2,000 VAC, 50/60 Hz for 1 min. | ||
| Vibration resistance | Malfunction: 10 to 55 to 10 Hz, 100 m/s2 | ||
| Shock resistance | Malfunction: 300 m/s2 | ||
| Ambient temperature | Operating: -25°C to 65°C (with no icing or condensation) Storage: -10°C to 55°C (with no icing or condensation) | ||
| Ambient humidity | Operating: 45% to 85% | ||
| Weight | G3PX-220EC: approx. 1.1 kg G3PX-240EC: approx. 1.4 kg G3PX-260EC: approx. 1.7 kg | ||
Caution: In the interenst of product improvement, specifications are subject to change without notice.