![]()
Global
These are navigation links to move inside this page.
Programmable Digital Controller
A new High-speed, High-precision Digital Controller that is Programmable!
![]()
Quick links to 'E5AR-T' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Digital Controllers
Programmable Digital Controllers
| Size | Control type | Control mode | Outputs (control/transfer) | Optional functions | Model | ||
| Auxiliary outputs (SUB) | Event inputs | Serial communi- cations | |||||
| 96 × 96 mm | Basic control (1 loop) | Standard control Heating and cooling control | 2 (pulse + pulse/current) | 4 | 2 | None | E5AR-TQ4B |
| 2 (current + current) | E5AR-TC4B | ||||||
| 2 (pulse + pulse/current) | RS-485 | E5AR-TQ43B-FLK (See note 2.) | |||||
| 2 (current + current) | E5AR-TC43B-FLK (See note 2.) | ||||||
| 2 (pulse + pulse/current) | 10 (See note 3.) | 10 | E5AR-TQE3MB-FLK (See note 2.) | ||||
| 2 (current + current) | E5AR-TCE3MB-FLK (See note 2.) | ||||||
| 4 (pulse + pulse/current + 2 current) | E5AR-TQCE3MB-FLK | ||||||
| 2-loop control | 2-loop standard control Single-loop heating and cooling control Single-loop cascade control Single-loop control with remote SP Single-loop proportional control | 2 (pulse + pulse/current) | 4 | 4 | RS-485 | E5AR-TQ43DW-FLK (See note 2.) | |
| 2 (current + current) | |||||||
| 4 (2 pulse + pulse/2 current) | E5AR-TC43DW-FLK (See note 2.) | ||||||
| 10 (See note 3.) | 8 | E5AR-TQQE3MW-FLK | |||||
| 4-loop control | 4-loop standard control 2-loop heating and cooling control (See note 4.) | 4 (4 current) | 10 (See note 3.) | 8 | RS-485 | E5AR-TCCE3MWW-FLK | |
| 4 (2 pulse + pulse/2 current) | E5AR-TQQE3MWW-FLK (See note 2.) | ||||||
| Control valve control (1 loop) | Single-loop position-proportional control | Relay outputs (1 open, 1 closed) | 4 | 4 | None | E5AR-TPR4DF | |
| Relay outputs (1 open, 1 closed) and 1 current | 10 (See note 3.) | 8 | RS-485 | E5AR-TPRQE3MF-FLK | |||
Note:
1.Specify the power supply specifications when ordering. Model numbers for 100 to 240 VAC are different from those for 24 VAC/VDC.
2.These models are for 100 to 240 VAC only.
3.The outputs are transistor output.
4.Only for coordinated operation. (A separate program cannot be set for each channel.)
Inspection Results
If an inspection report is required, it can be ordered at the same time as the Digital Controller using the following model number.
Inspection Report (Order Separately)
| Model |
| E5AR-K |
Accessories (Order Separately)
Terminal Cover
| Descriptions | Model |
| Terminal Cover for E5AR | E53-COV14 |
Unit Label Sheet
| Model |
| Y92S-L1 |
Rubber Packing
| Model |
| Y92S-P4 |
Note:The Rubber Packing is provided with the Digital Controller.