Page top

Primary Contents



Ratings

Supply voltage
(See note 2.)
CE marking100 to 240 VAC, 50/60 Hz24 VAC, 50/60 Hz; 24 VDC
UL certification100 to 120 VAC, 50/60 Hz24 VAC, 50/60 Hz; 24 VDC
Operating voltage range85% to 110% of rated supply voltage
Power consumption22 VA max. (with maximum load)15 VA/10 W max. (with maximum load)
Sensor input
(See note 3.)
Thermocouple: K, J, T, E, L, U, N, R, S, B, W
Platinum resistance thermometer: Pt100
Current input: 4 to 20 mA DC, 0 to 20 mA DC (including remote SP input)
Voltage input: 1 to 5 VDC, 0 to 5 VDC, 0 to 10 VDC (including remote SP input)
(Input impedance: 150 Ω for current input, approx. 1 MΩ for voltage input)
Control
output
Voltage (pulse) output12 VDC, 40 mA max. with short-circuit protection circuit (E5AR-TQQE3MW-FLK: 21 mA max.)
Current output0 to 20 mA DC, 4 to 20 mA DC; load: 500 Ω max. (including transfer output)
(Resolution: Approx. 54,000 for 0 to 20 mA DC; Approx. 43,000 for 4 to 20 mA DC)
Relay outputPosition-proportional control type (open, closed)
N.O., 250 VAC, 1 A (including inrush current)
Auxiliary outputRelay Output
N.O., 250 VAC, 1 A (resistive load)
Transistor Output
Maximum load voltage: 30 VDC; Maximum load current: 50 mA; Residual voltage: 1.5 V max.; Leakage current: 0.4 mA max.
Potentiometer input100 Ω to 2.5 kΩ
Event inputContactInput ON: 1 kΩ max.; OFF: 100 kΩ min.
No-contactInput ON: Residual voltage of 1.5 V max.; OFF: Leakage current of 0.1 mA max.
Event inputShort-circuit: Approx. 4 mA
Remote SP inputRefer to the information on sensor input.
Transfer outputRefer to the information on control output.
Control method2-PID or ON/OFF control
Setting methodDigital setting using front panel keys or setting using serial communications
Indication method7-segment digital display and single-lighting indicator
Character Height
PV display: 12.8 mm; SV display: 7.7 mm; MV display: 7.7 mm
Other functionsDepends on model.
Ambient operating temperature-10 to 55°C (with no icing or condensation)
For 3 years of assured use: -10 to 50°C (with no icing or condensation)
Ambient operating humidity25% to 85%
Storage temperature-25 to 65°C (with no icing or condensation)

Note

1: Do not use an inverter output as the power supply.

2: The supply voltage (i.e., 100 to 240 VAC or 24 VAC/VDC) depends on the model. Be sure to specify the required type when ordering.

3: The Controller is equipped with multiple sensor input. Temperature input or analog input can be selected with the input type setting switch. There is basic insulation between power supply and input terminals, power supply and output terminals, and input and output terminals.

Input Ranges

Platinum Resistance Thermometer, Thermocouple, Current, or Voltage Input

E5AR-T_Spec

Note: The shaded area indicates the setting status at the time of purchase.

Characteristics

Indication accuracyThermocouple input with cold junction compensation: (±0.1% of PV or ±1°C, whichever is greater) ±1 digit max. (See note 1.)
Thermocouple input without cold junction compensation: (±0.1% FS or ±1°C, whichever is smaller) ±1 digit (See note 2.)
Analog input: ±0.1% FS ±1 digit max.
Platinum resistance thermometer input: (±0.1% of PV or ±0.5°C, whichever is greater) ±1 digit max.
Position-proportional potentiometer input: ±5% FS ±1 digit max.
Control modeStandard control (heating or cooling control), heating/cooling control, standard control with remote SP (2-input models only), heating/cooling control with remote SP (2-input models only), cascade standard control (2-input models only), cascade heating/cooling control (2-input models only), proportional control (2-input models only), position-proportional control (control-valve control models only)
Influence of temperatureThermocouple input (R, S, B, W): (±1% of PV or ±10°C, whichever is greater) ±1 digit max.
Other thermocouple input: ( ±1% of PV or ±4°C, whichever is greater) ±1 digit max.
*K thermocouple at -100°C max.: ±10°C max.
Platinum resistance thermometer: (±1% of PV or ±2°C, whichever is greater) ±1 digit max.
Analog input: (±1%FS) ±1 digit max.
Influence of voltage
Control period0.2 to 99.0 s (in units of 0.1 s) for time-proportioning control output
Proportional band (P)0.00% to 999.99% FS (in units of 0.01% FS)
Integral time (I)0.0 to 3,999.9 s (in units of 0.1 s)
Derivative time (D)0.0 to 3,999.9 s (in units of 0.1 s)
Hysteresis0.01% to 99.99% FS (in units of 0.01% FS)
Manual reset value0.0% to 100.0% (in units of 0.1% FS)
Alarm setting range-19,999 to 99,999 EU (See note 3.)
(The decimal point position depends on the input type and the decimal point position setting.)
Input sampling period50 ms
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strength2,000 VAC, 50/60 Hz for 1 min (between charged terminals of different polarities)
Vibration resistance
(malfunction)
10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions
Shock resistance
(malfunction)
100 m/s2, 3 times each in X, Y, and Z directions
Inrush current100 to 240-VAC models: 50 A max.
24 VAC/VDC models: 30 A max.
WeightController only: Approx. 450 g; Mounting bracket: Approx. 60 g; Terminal cover: Approx. 30 g
Degree of protectionFront panel: NEMA4X for indoor use; Rear case: IP20; Terminals: IP00
Memory protectionNon-volatile memory (number of writes: 100,000)
Applicable standardsUL 61010C-1, CSA C22.2 No. 1010-1
(Power supply voltage: 100 to 120 VAC): Pollution degree 2/Overvoltage category 2
EN 61010-1 (IEC 61010-1) (Power supply voltage: 100 to 240 VAC): Pollution degree 2/Overvoltage category 2
EMCEMI: EN61326
Radiated Interference Electromagnetic Field Strength: EN55011 Group 1 Class A
Noise Terminal Voltage: EN55011 Group 1 Class A

EMS: EN61326
ESD Immunity: EN61000-4-2: 4 kV contact discharge (level 2)
8 kV air discharge (level 3)
Electromagnetic Immunity: EN61000-4-3: 10 V/m (amplitude-modulated, 80 MHz to 1 GHz, 1.4 GHz to 2 GHz) (level 3)
Burst Noise Immunity: EN61000-4-4: 2 kV power line (level 3)
2 kV output line (relay output) (level 4)
1 kV measurement line, I/O signal line (level 4)
1 kV communications line (level 3)
Conducted Disturbance Immunity: EN61000-4-6: 3 V (0.15 to 80 MHz) (level 3)
Surge Immunity: EN61000-4-5: 1 kV line to line (power line, output line (relay output)) (level 2)
2 kV line to ground (power line, output line (relay output)) (level 3)
Power Frequency Magnetic Field Immunity: EN61000-4-8: 30 A/m (50 Hz) continuous field
Voltage Dip/Interrupting Immunity: EN61000-4-11: 0.5 cycle, 100% (rated voltage)

Note

1: K-, T-, or N-type thermocouple at −100°C max.: ±2°C ±1 digit max.

U- or L-type thermocouple: ±2°C ±1 digit max.

B-type thermocouple at 400°C max.: No accuracy specification.

R- or S-type thermocouple at 200°C max.: ±3°C ±1 digit max.

W-type thermocouple: (±0.3% of PV or ±3°C, whichever is greater) ±1 digit max.

2: U- or L-type thermocouple: ±1°C ±1 digit

R- or S-type thermocouple at 200°C max.: ±1.5°C ±1 digit

3: "EU" (Engineering Unit) represents the unit after scaling. If a temperature sensor is used, it is either °C or °F.

Communications Specifications

Transmission path connectionMultiple points
Communications methodRS-485 (two-wire, half duplex)
Synchronization methodStart-stop synchronization
Baud rate9,600, 19,200, or 38,400 bps
Transmission codeASCII
Data bit length7 or 8 bits
Stop bit length1 or 2 bits
Error detectionVertical parity (none, even, odd)
Block check character (BCC): CompoWay/F
CRC-16: Modbus
Flow controlNone
InterfaceRS-485
Retry functionNone
Communications buffer217 bytes
Communications response send wait time0 to 99 ms, Default: 20 ms

Program Control Functions

Number of programs (patterns)32 (with 8 segments/program)
Number of segments (steps)32 (with 8 programs)
Maximum number of segments256
Segment setting methodTime setting (Segment set with set point and time.)
Gradient setting (Segment set with set point, gradient, and time.)
Segment times0 h 0 min to 99 h 59 min
0 min 0 s to 99 min 59 s
0 min 00.0 s to 99 min 59.9 s
Alarm group
number specifications
Number of groups4
Setting methodSet separately for each program.
Reset operationSelect either stopping control or fixed SP operation.
Startup operationSelect continuing, resetting, manual operation, run mode, or ramp back operation.
PID setsNumber of sets8
Setting methodSet separately for each program (automatic PID group selection also supported).
Alarm SP functionSelect from ramp SP and target SP.
Program status
control
Segment operationAdvance, hold, and back
Program operationProgram repetitions and program links
Wait operationWait methodSelect from waiting at segment ends and always waiting.
Wait width settingWait width upper limit and lower limit set separately for each program.
Setting methodON/OFF setting for each segment
Time signalsNumber of outputs6
Number of ON/OFF
operations
3 each per output
Setting methodSet separately for each program.
Segment outputsNumber of outputs10
Setting methodON/OFF set for each segment.
Program status outputProgram end output (pulse width can be set)
Segment number output
Program startup
operation
PV startSelect from segment 1 set point, slope-priority PV start, and time-priority PV start.
StandbyStandby
Operation end operationSelect from resetting, continuing control at final set point, and fixed SP control.
Number of event inputs10 max.

Caution: In the interenst of product improvement, specifications are subject to change without notice.