Page top

Primary Contents



Programmable Digital Controllers

Digital Controllers

SizeControl
type
Control modeOutputs
(control/
transfer)
Optional functionsModel
Auxiliary
outputs
(SUB)
Event
inputs
Serial
commu-
nica-
tions
48 × 96 mmBasic
control
(1 loop)
Standard control
Heating and cooling control
2 (pulse + pulse/current)42NoneE5ER-TQ4B
2 (current + current)E5ER-TC4B
2 (pulse + pulse/current)RS-485E5ER-TQC43B-FLK
2-loop
control
2-loop standard control
Single-loop heating and cooling control
Single-loop cascade control
Single-loop control with remote SP
Single-loop proportional control
2 (pulse + pulse/current)2
(See Note 2.)
4RS-485E5ER-TQT3DW-FLK
2 (current + current)
E5ER-TCT3DW-FLK
Control
valve
control
(1 loop)
Single-loop position-proportional controlRelay outputs
(1 open, 1 closed)
2
(See Note 2.)
4NoneE5ER-TPRTDF
Relay outputs
(1 open, 1 closed)
and 1 current
4NoneRS-485E5ER-TPRQ43F-FLK

Note

1: Specify the power supply specifications when ordering. Model numbers for 100 to 240 VAC are different from those for 24 VAC/VDC.

2: The outputs are transistor output.

Inspection Results

If an inspection report is required, it can be ordered at the same time as the Digital Controller using the following model number.

Inspection Report(Optional)

Model
E5ER-K

Accessories(Optional)

Terminal Cover

DescriptionsModel
Terminal Cover for E5ERE53-COV15

Rubber Packing

Model
Y92S-P5

Note: The Rubber Packing is provided with the Digital Controller.