![]()
Global
These are navigation links to move inside this page.
Programmable Terminals
![]()
Quick links to 'NT11 / NT21' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
NT11
| Product | Specification | Model | |
| Programmable Terminal* | Host link direct connection, NT link method | Ten-key type (frame color: beige) | NT11-SF121-EV1 |
| Ten-key type (frame color: black) | NT11-SF121B-EV1 | ||
| Support Software | CD-ROM (for Windows 95, 98, Me, XP, NT, 2000) | NT-ZJCAT1-EV4 | |
| Function key sheet | 10 sheets for replacement for beige | NT11-CKF01 | |
| 10 sheets for replacement for black | NT11-CKF01B | ||
*The PT body incorporated the communication interface, screen memory, and a flash ROM that downloads the system program.
*Connecting cables with the PLC and NTST are the same as those for the NT21.
NT21
| Product | Specification | Model number | ||
| NT21 Programmable Terminal | Monochrome STN | Frame color: beige | NT21-ST121-E | |
| Frame color: black | NT21-ST121B-E | |||
| Support Tool | Windows 95, 98, Me, NT, or 2000 | CD-ROM | NT-ZJCAT1-EV4 | |
| Cables | For screen transfer | XW2Z-S002 | ||
| For PLC connection | PT: 9-pin PLC: 9-pin | Cable length: 2 m | XW2Z-200T | |
| Cable length: 5 m | XW2Z-500T | |||
| PT: 9-pin PLC: 25-pin | Cable length: 2 m | XW2Z-200S | ||
| Cable length: 5 m | XW2Z-500S | |||
| PT: 9-pin PLC: Mini-peripheral | Cable length: 2 m | XW2Z-200T-2 | ||
| Cable length: 5 m | XW2Z-500T-2 | |||
| Options | Reflection Protective Sheets | Display area only (5 sheets) | NT20M-KBA04 | |
| Chemical-resistive Cover | Silicon cover | NT20S-KBA01 | ||
| Battery | For alarm lists/histories | C500-BAT08 | ||
| Memory Unit | For screen and system data transfer | NT-MF161 | ||
| RS-232C/422A Adapter | NS-AL002 | |||
| Connector Kit | XM2S-0911-S003 | |||