![]()
Global
These are navigation links to move inside this page.
Solid-state Timer
![]()
Quick links to 'H3CR-G' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Outputs | Supply voltage | 8-pin models |
| Time-limit contact | 100 to 120 VAC | H3CR-G8L 100-120AC |
| 200 to 240 VAC | H3CR-G8L 200-240AC | |
| Time-limit contact and instantaneous contact | 100 to 120 VAC | H3CR-G8EL 100-120AC |
| 200 to 240 VAC | H3CR-G8EL 200-240AC |
Note:Specify both the model number and supply voltage when ordering.
Accessories (Order Separately)
| Name/specifications | Models | |
| Flush Mounting Adapter | Y92F-30 | |
| Y92F-70 | ||
| Y92F-71 | ||
| Mounting Track | 50 cm (l) × 7.3 mm (t) | PFP-50N |
| 1 m (l) × 7.3 mm (t) | PFP-100N | |
| 1 m (l) × 16 mm (t) | PFP-100N2 | |
| End Plate | PFP-M | |
| Spacer | PFP-S | |
| Protective Cover | Y92A-48B | |
| Track Mounting/ Front Connecting Socket | 8-pin | P2CF-08 |
| 8-pin, finger safe type | P2CF-08-E | |
| Back Connecting Socket | 8-pin | P3G-08 |
| 8-pin, finger safe type | P3G-08 with Y92A-48G (See note 1) | |
| Time Setting Ring (See note 2) | Setting a specific time | Y92S-27 |
| Limiting the setting range | Y92S-28 | |
| Panel Cover | Light gray (5Y7/1) | Y92P-48GL |
| Black (N1.5) | Y92P-48GB | |
| Medium gray (5Y5/1) | Y92P-48GM | |
| Hold-down Clip (See note 3) | For PL08 and PL11 Sockets | Y92H-1 |
| For PF085A Socket | Y92H-2 | |
Note:
1.Y92A-48G is a finger safe terminal cover which is attached to the P3G-08 Socket.
2.The Time Setting Ring cannot be used alone. It must be used together with the Panel Cover.
3.Hold-down Clips are sold in sets of two.