![]()
Global
These are navigation links to move inside this page.
Solid-state Timer
![]()
Quick links to 'H3CR-G' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
General
| Item | H3CR-G8L | H3CR-G8EL |
| Functions | Star-delta timer | Star-delta timer with instantaneous output |
| Pin type | 8-pin | |
| Operating/Reset method | Time-limit operation/Self-reset | |
| Output type | Time-limit: SPST-NO (star operation circuit) SPST-NO (delta operation circuit) | Time-limit: SPST-NO (star operation circuit) SPST-NO (delta operation circuit) Instantaneous: SPST-NO |
| Mounting method | DIN track mounting, surface mounting, and flush mounting | |
| Approved standards | UL508, CSA C22.2 No.14, NK, Lloyds Conforms to EN61812-1 and IEC60664-1 (VDE0110) 4kV/2. Output category according to EN60947-5-1. | |
Time Ranges
| Time unit | Star operation time ranges | |
| Full scale setting | 6 | 0.5 to 6 s |
| 12 | 1 to 12 s | |
| 60 | 5 to 60 s | |
| 120 | 10 to 120 s | |
| Star-delta transfer time | Programmable at 0.05 s, 0.1 s, 0.25 s or 0.5 s | |
Ratings
| Rated supply voltage | 100 to 120 VAC (50/60 Hz), 200 to 240 VAC (50/60 Hz) |
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power reset | Minimum power-opening time: 0.5 s |
| Power consumption | 100 to 120 VAC: approx. 6 VA (2.6 W) at 120 VAC 200 to 240 VAC: approx. 12 VA (3.0 W) at 240 VAC |
| Control outputs | Contact output: 5 A at 250 VAC/30 VDC, resistive load (cosΦ = 1) |
Note: Do not use an inverter output as the power supply.
Characteristics
| Accuracy of operating time | ±0.2% FS max. |
| Setting error | ±5% FS ±50 ms max. |
| Accuracy of Star-delta transfer time | ±25% FS + 5 ms max. |
| Reset voltage | 10% max. of rated voltage |
| Influence of voltage | ±0.2% FS max. |
| Influence of temperature | ±1% FS max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2,000 VAC, 50/60 Hz for 1 min (between current-carrying metal parts and exposed non-current-carrying metal parts) 2,000 VAC, 50/60 Hz for 1 min (between control output terminals and operating circuit) 2,000 VAC, 50/60 Hz for 1 min (between contacts of different polarities) 1,000 VAC, 50/60 Hz for 1 min (between contacts not located next to each other) |
| Impulse withstand voltage | 3 kV (between power terminals) 4.5 kV (between current-carrying terminal and exposed non-current-carrying metal parts) |
| Noise immunity | ±1.5 kV (between power terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise) |
| Static immunity | Malfunction: 8 kV Destruction: 15 kV |
| Vibration resistance | Destruction: 10 to 55 Hz with 0.75-mm single amplitude for 2 hrs each in three directions Malfunction: 10 to 55 Hz with 0.5-mm single amplitude for 10 min each in three directions |
| Shock resistance | Destruction: 980 m/s2 three times each in six directions Malfunction: 294 m/s2 three times each in six directions |
| Ambient temperature | Operating: -10°C to 55°C (with no icing) Storage: -25°C to 65°C (with no icing) |
| Ambient humidity | Operating: 35% to 85% |
| Life expectancy | Mechanical: 20 million operations min. (under no load at 1,800 operations/h) Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 1,800 operations/h) |
| EMC | (EMI) EN61812-1 Emission Enclosure: EN55011 Group 1 class A Emission AC Mains: EN55011 Group 1 class A (EMS) EN61812-1 Immunity ESD: IEC61000-4-2: 6 kV contact discharge (level 3) 8 kV air discharge (level 3) Immunity RF-interference from AM Radio Waves: IEC61000-4-3: 10 V/m (80 MHz to 1 GHz) (level 3) Immunity RF-interference from Pulse-modulated Radio Waves: IEC61000-4-3: 10 V/m (900±5 MHz) (level 3) Immunity Conducted Disturbance: IEC61000-4-6: 10 V (0.15 to 80 MHz) (level 3) Immunity Burst: IEC61000-4-4: 2 kV power-line (level 3) 2 kV I/O signal-line (level 4) Immunity Surge: IEC61000-4-5: 1 kV line to line (level 3) 2 kV line to ground (level 3) |
| Case color | Light Gray (Munsell 5Y7/1) |
| Degree of protection | IP40 (panel surface) |
| Weight | H3CR-G8L: approx. 110 g; H3CR-G8EL: approx. 130 g |
Caution: In the interenst of product improvement, specifications are subject to change without notice.