![]()
Global
These are navigation links to move inside this page.
Solid-state Timer
![]()
Quick links to 'H3CR-H' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Input | Output | Supply voltage | S-series | M-series | ||
| 11-pin models | 8-pin models | 11-pin models | 8-pin models | |||
| Without reset input | DPDT | 100 to 120 VAC | --- | H3CR-H8L 100-120AC S | --- | H3CR-H8L 100-120AC M |
| 200 to 240 VAC | H3CR-H8L 200-240AC S | H3CR-H8L 200-240AC M | ||||
| 24 VAC/DC | H3CR-H8L 24AC/DC S | H3CR-H8L 24AC/DC M | ||||
| 48 VDC | H3CR-H8L 48DC S | H3CR-H8L 48DC M | ||||
| 100 to 125 VDC | H3CR-H8L 100-125DC S | H3CR-H8L 100-125DC M | ||||
| With reset input | 100 to 120 VAC | H3CR-HRL 100-120AC S | --- | H3CR-HRL 100-120AC M | --- | |
| 200 to 240 VAC | H3CR-HRL 200-240AC S | H3CR-HRL 200-240AC M | ||||
| 24 VAC/DC | H3CR-HRL 24AC/DC S | H3CR-HRL 24AC/DC M | ||||
| 48 VDC | H3CR-HRL 48DC S | H3CR-HRL 48DC M | ||||
| 100 to 125 VDC | H3CR-HRL 100-125DC S | H3CR-HRL 100-125DC M | ||||
| SPDT | 100 to 120 VAC | --- | H3CR-H8RL 100-120AC S | --- | H3CR-H8RL 100-120AC M | |
| 200 to 240 VAC | H3CR-H8RL 200-240AC S | H3CR-H8RL 200-240AC M | ||||
| 24 VAC/DC | H3CR-H8RL 24AC/DC S | H3CR-H8RL 24AC/DC M | ||||
| 48 VDC | H3CR-H8RL 48DC S | H3CR-H8RL 48DC M | ||||
| 100 to 125 VDC | H3CR-H8RL 100-125DC S | H3CR-H8RL 100-125DC M | ||||
Note: Specify the model number, supply voltage, and time range(S or M) when ordering.
Accessories(Optional)
| Name/specifications | Models | |
| Flush Mounting Adapter | Y92F-30 | |
| Y92F-70 | ||
| Y92F-71 | ||
| Mounting Track | 50 cm (l) × 7.3 mm (t) | PFP-50N |
| 1 m (l) × 7.3 mm (t) | PFP-100N | |
| 1 m (l) × 16 mm (t) | PFP-100N2 | |
| End Plate | PFP-M | |
| Spacer | PFP-S | |
| Protective Cover | Y92A-48B | |
| Track Mounting/ Front Connecting Socket | 8-pin | P2CF-08 |
| 8-pin, finger safe type | P2CF-08-E | |
| 11-pin | P2CF-11 | |
| 11-pin, finger safe type | P2CF-11-E | |
| Back Connecting Socket | 8-pin | P3G-08 |
| 8-pin, finger safe type | P3G-08 with Y92A-48G (See note 1) | |
| 11-pin | P3GA-11 | |
| 11-pin, finger safe type | P3GA-11 with Y92A-48G (See note 1) | |
| Hold-down Clip (See note 2) | For PL08 and PL11 Sockets | Y92H-1 |
| For PF085A Socket | Y92H-2 | |
Note:
1. Y92A-48G is a finger safe terminal cover which is attached to the P3G-08 or P3GA-11 Socket.
2. Hold-down Clips are sold in sets of two.