Page top

Lead Contents

Safety Laser Scanner

OS3101

OS3101

Operator Presence Detection in Work Areas with Complex Shapes.

Primary Contents



OS3101 Safety Laser Scanner (Cable should be purchased separately.)

AppearanceModelRemarks
OS3101-2-PN-SCD-ROM containing setting software included.
Applicable OS:
Windows 2000,
Windows XP Professional,
Windows XP Home Edition

Note: There is no cable included with the OS3101 Safety Laser Scanner.

Power Cables

AppearanceSpecificationModelRemarks
Cable length: 10 mOS3101-CBL-10PTThe Safety Laser Scanner requires one cable.
Cable length: 20 mOS3101-CBL-20PT
Cable length: 30 mOS3101-CBL-30PT

Communications Cables

AppearanceSpecificationModelRemarks
Cable length: 2 mF39-RS2-C2An RS-232C 9-pin straight cable is
necessary only when making settings
for the Safety Laser Scanner.
Cable length: 4 mF39-RS2-C4

Mounting Brackets

AppearanceSpecificationModelRemarks
L-shaped Mounting
Brackets
OS3101-BKTIncludes two L-shaped Mounting
Brackets, two positioning brackets,
and screws to mount the Safety Laser
Scanner to the L-shaped Mounting
Brackets.
Rear Surface Mounting
Brackets
OS3101-BPTIncludes Rear Surface Mounting
Brackets and screws to mount the
L-shaped Mounting Brackets to the
Rear Surface Mounting Bracket.
L-shaped Mounting Brackets should
be purchased separately to use the
Rear Surface Mounting Bracket.
Mounting StandOS3101-MTL-shaped Mounting Brackets should
be purchased separately to use the
Mounting Stand.

Accessories

AppearanceSpecificationModelRemarks
WindowOS3101-WIN-KTProvided for replacement in case the
original is broken.
Dust RingOS3101-DST-KTProvided for replacement in case the
original is broken.
USB-Serial Conversion CableCS1W-CIF31Necessary for communications via the USB
port on personal computers that are not
equipped with an RS-232C interface.