![]()
Global
These are navigation links to move inside this page.
D4GL-mounting Slide Keys
D4GL Door-mounting Accessory with Lockout Key to Prevent Workers from Becoming Trapped inside Hazardous Area
![]()
Quick links to 'D4GL-SK10-LK' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
D4GL-mounting Slide Key
| Appearance | Specifications | Contents | Model | Applicable Door Switch |
![]() | Weight: Approx. 0.6 kg Mechanical durability: 20,000 operations min. | Slide Key: 1 (not yet mounted) D4GL mounting plate: 1 Door Switch special mounting screws: 4 D4DS-K1 (operation key): 1 D4DS-K1 special mounting screws: 2 Lockout keys: 2 Lockout key strap: 1 Caution labels (stickers): 2 sheets (English and Japanese) | D4GL-SK10-LK | D4GL |
Note
1. The Door Switch is not included. Select the Door Switch depending on the necessary number of contacts and the conduit size. The contents are provided as a total set, individual contents cannot be ordered separately.
2. Perform risk assessment for the equipment in question, configure relay units and other safety circuits, and use properly.
Applicable Door Switches
Guard Lock Safety-door Switch
D4GL
List of Models
| Release key type | Solenoid voltage and indicator type | Lock and release types | Contact configuration (door open/closed detection switch and lock monitor switch contacts) | Conduit opening | Model |
| Standard | Solenoid: 24 VDC Orange/green LED: 24 VDC | Mechanical lock, Solenoid release | 1NC/1NO+1NC/1NO | Pg13.5 | D4GL-1AFA-A |
| G1/2 | D4GL-2AFA-A | ||||
| M20 | D4GL-4AFA-A | ||||
| 1NC/1NO+2NC | Pg13.5 | D4GL-4AFA-A | |||
| G1/2 | D4GL-2BFA-A | ||||
| M20 | D4GL-4BFA-A | ||||
| 2NC+1NC/1NO | Pg13.5 | D4GL-1CFA-A | |||
| G1/2 | D4GL-1CFA-A | ||||
| M20 | D4GL-4CFA-A | ||||
| 2NC+2NC | Pg13.5 | D4GL-1DFA-A | |||
| G1/2 | D4GL-2DFA-A | ||||
| M20 | D4GL-4DFA-A | ||||
| 2NC/1NO+1NC/1NO | Pg13.5 | D4GL-1EFA-A | |||
| G1/2 | D4GL-2EFA-A | ||||
| M20 | D4GL-4EFA-A | ||||
| 2NC/1NO+2NC | Pg13.5 | D4GL-1FFA-A | |||
| G1/2 | D4GL-2FFA-A | ||||
| M20 | D4GL-2FFA-A | ||||
| 3NC+1NC/1NO | Pg13.5 | D4GL-1GFA-A | |||
| G1/2 | D4GL-2GFA-A | ||||
| M20 | D4GL-2GFA-A | ||||
| 3NC+2NC | Pg13.5 | D4GL-2GFA-A | |||
| G1/2 | D4GL-2HFA-A | ||||
| M20 | D4GL-4HFA-A | ||||
| Solenoid lock, Mechanical release | 1NC/1NO+1NC/1NO | Pg13.5 | D4GL-1AFG-A | ||
| G1/2 | D4GL-2AFG-A | ||||
| M20 | D4GL-4AFG-A | ||||
| 1NC/1NO+2NC | Pg13.5 | D4GL-1BFG-A | |||
| G1/2 | D4GL-2BFG-A | ||||
| M20 | D4GL-4BFG-A | ||||
| 2NC+1NC/1NO | Pg13.5 | D4GL-1CFG-A | |||
| G1/2 | D4GL-2CFG-A | ||||
| M20 | D4GL-4CFG-A | ||||
| 2NC+2NC | Pg13.5 | D4GL-1DFG-A | |||
| G1/2 | D4GL-2DFG-A | ||||
| M20 | D4GL-4DFG-A | ||||
| 2NC/1NO+1NC/1NO | Pg13.5 | D4GL-1EFG-A | |||
| G1/2 | D4GL-2EFG-A | ||||
| M20 | D4GL-4EFG-A | ||||
| 2NC/1NO+2NC | Pg13.5 | D4GL-1FFG-A | |||
| G1/2 | D4GL-2FFG-A | ||||
| M20 | D4GL-4FFG-A | ||||
| 3NC+1NC/1NO | Pg13.5 | D4GL-1GFG-A | |||
| G1/2 | D4GL-1GFG-A | ||||
| M20 | D4GL-4GFG-A | ||||
| 3NC+2NC | Pg13.5 | D4GL-1HFG-A | |||
| G1/2 | D4GL-2HFG-A | ||||
| M20 | D4GL-2HFG-A |