Page top

Lead Contents

Photoelectric Sensor for PET Bottle Detection, Stainless Steel Housing and Teaching Function

E3ZM-B

E3ZM-B

Excellent PET Bottle Detection

Primary Contents



Sensors

Sensing methodAppearanceConnection
method
Sensing
distance
Model
Special
reflector
NPN outputPNP output
Retroreflective
with MSR function
Pre-wired (2 m) *2500 mm
[100 mm] *1
(Red light)
Order
separately
E3ZM-B61 2ME3ZM-B81 2M
Connector (M8, 4 pins)E3ZM-B66E3ZM-B86
Pre-wired (2 m) *2IncludedE3ZM-B61-C 2ME3ZM-B81-C 2M
Connector (M8, 4 pins)E3ZM-B66-CE3ZM-B86-C

*1.Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

*2.Models with a 5-m pre-wired cable are also available. When ordering, add the cable length to the end of the model number (e.g., E3ZM-B61 5M).

Accessories

Special Retroreflective Reflector

NameModelSensing distance (rated)QuantityRemarks
E3ZM-B[]1/-B[]6
Special Polarizing
Reflector
E39-RP1500 mm [100 mm] *
(Red light)
1A Reflector is provided with the E3ZM-B[][]-C.
A Reflector is not provided with the E3ZM-B[][].
The MSR function is enabled.

Note:Previous OMRON Retroreflective Reflectors (E39-R1/-R1S/-R2/-R3/-R9/-R10/-R1K/-RS1/-RS2/-RS3, etc.) cannot be used with the E3ZM-B.

*Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

Mounting Brackets

AppearanceModelQuantityRemarksAppearanceModelQuantityRemarks
E39-L153
(SUS304)
1Mounting Brackets
E39-L98
(SUS304)
1Metal Protective Cover Bracket *
E39-L104
(SUS304)
1
E39-L150
(SUS304)
1 set(Sensor adjuster) Easily mounted to the aluminum frame rails of conveyors and easily adjusted.
For vertical angle adjustment
E39-L43
(SUS304)
1Horizontal Mounting Bracket *
E39-L151
(SUS304)
1 set
E39-L142
(SUS304)
1Horizontal Protective Cover Bracket *
E39-L44
(SUS304)
1Rear Mounting Bracket
E39-L144
(SUS304)
1Compact Protective Cover Bracket *

*Cannot be used for Standard Connector models.

Sensor I/O Connectors

SizeSpecificationsAppearanceCableModel
M8 (4 pins)Standard
2 m4-wireXS3F-E421-402-A
5 mXS3F-E421-405-A
2 mXS3F-E422-402-A
5 mXS3F-E422-405-A

Note:The outer cover of the cable is made of PVC (polyvinyl chloride), the nut is make of SUS316L stainless steel, and the degree of protection is IP67 (IEC 60529). When high-pressure washing will be used, select an I/O Connector that has IP69K degree of protection.