![]()
Global
These are navigation links to move inside this page.
Photoelectric Sensor for PET Bottle Detection, Stainless Steel Housing and Teaching Function
![]()
Quick links to 'E3ZM-B' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Sensing method | Retroreflective with P-opaquing and MSR functions | |
| Model | NPN output | E3ZM-B61(-C)/-B66(-C) |
| PNP output | E3ZM-B8 1 (-C)/-B8 6( -C) | |
| Sensing distance | 100 to 500 m m (Using E39-RP1) | |
| Standard sensing object | 500-ml, transparent, round PET bottle (65-mm dia.) | |
| Directional angle | Sensor: 3° to 10° Reflector: 30° | |
| Light source (wavelength) | Red LE D (650 nm) | |
| Power supply voltage | 10 to 30 VDC, including 10% ripple (p-p) | |
| Current consumption | 450 mW max. (current consumption for a 30-V power supply voltage: 15 mA max.) | |
| Control output | Load power supply voltage: 30 VDC max., Load current: 100 mA max. (Residual voltage: 2 V max.) Open-collector output (NPN/PNP output depending on model) | |
| Operation mode | Light ON/Dark ON cable switch selectable | |
| Protection circuits | Reversed power supply polarity, Load short-circuit protection, Mutual interference prevention, and Reversed output polarity protection | |
| Response time | Operate or reset: 1 ms max. | |
| Sensitivity adjustment | Teaching method | |
| Ambient illumination | Incandescent lamp: 3,000 lx max., Sunlight: 10,000 lx max. | |
| Ambient temperature range | Operating: -40 to 60°C ( *1), Storage: -40 to 70°C (with no icing or condensation) | |
| Ambient humidity range | Operating: 35% to 85%, Storage: 35% to 95% (with no condensation) | |
| Insulation resistance | 20 M Ω min. at 500 VDC | |
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min | |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y, and Z directions | |
| Degree of protection | IEC IP67, DIN 40050-9: IP69K ( *2) | |
| Connection method | Pre-wired cable (standard length: 2 m) or M8 4-pin connector | |
| Indicators | Operation indicator (yellow), Stability indicator (green), and Teaching indicator (red) | |
| Weight (packed state) | Pre-wired models: Approx. 85 g Connector models: Approx. 35 g | |
| Materials | Housing | SUS316L |
| Lens | PMMA (polymethylmethacrylate) | |
| Indication | PES (polyethersulfone) | |
| Buttons | Fluoro rubber | |
| Cable | PVC (polyvinyl chloride) | |
| Accessories *3 | Instruction sheet, Special Reflector (E3ZM-B[][]-C only) | |
*1.Do not bend the cable in temperatures of −25°C or lower.
*2.IP69K Degree of Protection Specification
IP69K is a protection standard against high temperature and high-pressure water defined in the German standard DIN 40050, Part 9. The test piece is sprayed with water at 80°C at a water pressure of 80 to 100 BAR using a specified nozzle shape at a rate of 14 to 16 liters/min.
The distance between the test piece and nozzle is 10 to 15 cm, and water is sprayed horizontally for 30 seconds each at 0°, 30°, 60°, and 90° while rotating the test piece on a horizontal plane.
*3.Mounting Brackets must be ordered separately.
Caution: In the interenst of product improvement, specifications are subject to change without notice.