Page top

Lead Contents

CS-series B7A Interface Unit

CS1W-B7A

CS1W-B7A

It transmits 16 points of I/O signals per word with a pair of cables. Easy and minimized wiring effort.

Primary Contents



B7A Communications Specifications

ItemSpecifications
Transmission methodOne-way time-sharing multiplex transmissions
Transmission delay
(communications delay
on transmission path)
High-speed3 ms typical, 5 ms max.
Standard19.2 ms typical, 31 ms max.
Transmission pointsCS1W-B7A1232 inputs (2 ports)
CS1W-B7A0232 outputs (2 ports)
CS1W-B7A2116 inputs (1 port), 16 outputs (1 port)
CS1W-B7A2232 inputs (2 ports), 32 outputs (2 ports)
External power supply
voltage *1
12 to 24 V DC (allowable voltage range: 10.8 to 26.4 V)
External supply
current *2
CS1W-B7A1220 mA min.
CS1W-B7A0260 mA min.
CS1W-B7A2130 mA min.
CS1W-B7A2260 mA min.
Minimum input time
*3
High-speed16 ms
Standard2.4 ms
Transmission distanceHigh-speedPower supply on one side
(common power supply)
10 m max.
50 m max. (with shielded cable)
Power supply on both sides
(separate power supplies)
10 m max.
100 m max. (with shielded cable)
StandardPower supply on one side
(common power supply)
100 m max.
Power supply on both sides
(separate power supplies)
500 m max.
CablesVCTF, 0.75 mm2, 3 conductors (power supply on one side (common power supply))
VCTF, 0.75 mm2, 2 conductors (power supply on both sides (separate power supplies))
Shielded cable, 0.75 mm2, 3 conductors (power supply on one side (common power supply))
Shielded cable, 0.75 mm2, 2 conductors (power supply on both sides (separate power supplies))

*1.Use a SELV power supply with overcurrent protection. A SELV power supply refers to a power supply with double or reinforced insulation between input and output and with an output voltage of 30 V rms with a 42.4-V peak or an output voltage of 60 VDC max. We recommend OMRON S8[][]-series Power Supply Units for the external power supplies.

*2.The capacity of the external supply current does not include the capacity required by the B7A Link Terminal.

*3.The minimum input time is the minimum time required by the B7A Interface Unit to read the input signals from the CPU Unit.

Note:

1.When separate power supplies are used, the B7A Interface Unit and B7A Link Terminal are supplied by separate external power supplies.

2.When a common power supply is used, the B7A Interface Unit and B7A Link Terminal are supplied by the same external power supply.

Specifications

ModelCS1W-B7A12CS1W-B7A02CS1W-B7A21CS1W-B7A22
Applicable PLCCS-series PLCs
Unit typeCS1 Basic I/O Unit
I/O
points
Input32 inputs---16 inputs32 inputs
Output---32 outputs16 outputs32 outputs
Transmission
distance
Normal: 500m max. when the interface unit and the link terminal units have separate external power supplies,
Normal: 100m max. when the interface unit and the link terminal units use a common external power supply,
High speed: 100m max. with shielded cables, 10m max. with unshielded cables, when the interface unit and the link terminal units have separate external power supplies,
High speed: 50m max. with shielded cables, 10m max. with unshielded cables, when the interface unit and the link terminal units use a common external power supply,
Transmission
delay
Normal: 19.2ms (typ.), 31ms max.
Short 3ms (typ.), 5ms max. * 1
Weight230g max.240g max.
Power supply
voltage from
external
source *2
12 to 24VDC ±10%,
20mA min.
12 to 24VDC ±10%,
60mA min.
12 to 24VDC ±10%,
30mA min.
12 to 24VDC ±10%,
60mA min.
I/O memory
allocation
Each Unit is allocated 4 words in the I/O Area (which starts at CIO 0000).
The words are allocated according to the mounting position of the Unit.
2 words (32 points).4 words (64 points).
Current
consumption
5 V DC: 90 mA max. (supplied from Power Supply Unit)

*1.The I/O delay time is selectable by the selector switch between normal and short.

*2.The value does not include the power supplied to B7A link terminal units.

Caution: In the interenst of product improvement, specifications are subject to change without notice.