Page top

Lead Contents

Machine Monitoring Software NS-Runtime

NS-NSRCL1 / 3 / 10

NS-NSRCL1 / 3 / 10

Achieve machine/line monitoring and data logging on your office computer.

Primary Contents



NS-Runtime

Product nameSpecificationsMediaModel numberStandards
NS-RuntimeNS-Runtime Installer, PDF manual,
hardware key (See note.)
1licenseCDNS-NSRCL1---
3 licensesNS-NSRCL3
10 licensesNS-NSRCL10

Note:A hardware key (USB dongle) is required for NS-Runtime operation.

System Requirements

ItemSpecifications
OSWindows XP (Service Pack 2 or higher) or Vista
CPUCeleron, 1.3 GHz
Memory sizeHDD: 50 MB min., RAM: 256 MB min., 512 MB recommended.
50 MB is required for the Runtime alone. (An additional 280 MB is required if CX-Server is not already installed.)