![]()
Global
These are navigation links to move inside this page.
Color Sensing Digital Fiber Sensor
![]()
Quick links to 'E3X-DAC-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.
Amplifiers Units
Pre-wired Amplifier Units
E3X-DAC11-S
E3X-DAC41-S
E3X-DAC21-S
E3X-DAC51-S
Note: When using E39-L143 Mounting Brackets, there will be small gaps between the Amplifier Units if they are mounted side by side.
Amplifier Units with Connectors
E3X-DAC6-S
E3X-DAC8-S
Note: When using E39-L143 Mounting Brackets, there will be small gaps between the Amplifier Units if they are mounted side by side.
Amplifier Unit Connectors
Master Connectors
E3X-CN11
*E3X-CN11: 4 dia. cable/3 conductors/Standard length: 2 m (Conductor cross section: 0.2 mm2 (AWG24), Insulator diameter: 1.1 mm)
Slave Connectors
E3X-CN12
*E3X-CN12: 2.6 dia. cable/1 conductor/Standard length: 2 m (Conductor cross section: 0.2 mm2 (AWG24), Insulator diameter: 1.1 mm)
Caution: All units are in millimeters unless otherwise indicated.