![]()
Global
These are navigation links to move inside this page.
Color Sensing Digital Fiber Sensor
![]()
Quick links to 'E3X-DAC-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Amplifier Units
| Type | Standard models | Advanced models | |
| Model | E3X-DAC[]-S[] ([]: 11/41/6/8) | E3X-DAC[]-S ([]: 21/51) | |
| Sensing distance | Depends on the Fiber Unit. Refer to below Sensing Distance for the details. | ||
| Sensing object | Reflective models: Standard 11 color cards *1, Through-beam models: Opaque or translucent object | ||
| Light source (wavelength) | White LED (420 to 700 nm) | ||
| Sensing method | C Mode: RGB ratio determination (or I Mode: Light intensity determination for red, green, or blue; Black Mode: Determination of total light intensity for red, green, and blue) *2 | ||
| Number of registered colors | 1 | 2 (simultaneous determination) | |
| Power supply voltage | 12 to 24 VDC ± 10%, ripple (p-p) 10% max. | ||
| Power consumption | 960 mW max. (current consumption: 40 mA max. at power supply voltage of 24 VDC) | ||
| Control outputs | NPN or PNP open collector Load power supply voltage: 26.4 VDC max. Load current: 50 mA max. (residual voltage: 2 V max.) | ||
| Remote control input | --- | No-voltage input (contact/transistor) *3 | |
| Protection circuits | Reverse polarity for power supply connection, Output short-circuit, Reversed output polarity protection | ||
| Response time | Super-high-speed mode *4 | Operate or reset: 60 μs | Operate or reset: 120 μs |
| High-speed mode | Operate or reset: 300 μs | Operate or reset: 600 μs | |
| Standard mode | Operate or reset: 1 ms | Operate or reset: 2 ms | |
| High-resolution mode | Operate or reset: 4 ms | Operate or reset: 8 ms | |
| Sensitivity setting (color registration, allowable range) | Teaching (one-point teaching or teaching with/without workpiece) or manual adjustment | ||
| Functions | Operation mode | ON for match (ON for same color as registered color) or ON for mismatch (ON for different color from registered color) | |
| Timer function | Timer type: OFF delay, ON delay, or one-short Timer time: 1 ms to 5 s (variable) | ||
| Control outputs | --- | Output for each channel, AND output, and OR output | |
| Remote control | --- | One-point teaching, teaching with/without workpiece, zero reset, and light emission OFF | |
| Display switch *5 | Seven patterns total: Match + Threshold, Margin + Threshold, Analog bar display, Peak + Bottom, etc. | ||
| Initialization | Initial reset (factory defaults) or user reset (saved settings) | ||
| Indicators | Operation indicator (orange)/I mode display indicator (orange) | Channel 1 and channel 2 operation indicators (orange) | |
| Digital display | 7-segment displays (Main display: Red, Sub-display: Green), display direction can be reversed. | ||
| Ambient illumination (Receiver side) | Incandescent lamp: 3,000 lux Sunlight: 10,000 lux | ||
| Ambient temperature range *6 | Operating: - 25 ° C to 55 ° C, Storage: - 30 ° C to 70 ° C (with no icing or condensation) | ||
| Ambient humidity range | Operating and storage: 35% to 85% (with no condensation) | ||
| Insulation resistance | 20 M Ω min. (at 500 VDC) | ||
| Dielectric strength | 1,000 VAC at 50/60 Hz for 1 minute | ||
| Vibration resistance | Destruction: 10 to 50 Hz with a 1.5-mm double amplitude for 2 h each in X, Y and Z directions | ||
| Shock resistance | Destruction: 500 m/s2, for 3 times each in X, Y and Z directions | ||
| Degree of protection | IEC IP50 (with Protective Cover attached) | ||
| Connection method | Pre-wired or Amplifier unit connector (Units connected: 16 max.) | Pre-wired | |
| Weight (packed state) | Pre-wired model: Approx. 100 g, Amplifier unit connector model: Approx. 55 g | ||
| Materials | Case | Polybutylene terephthalate (PBT) | |
| Cover | Polycarbonate (PC) | ||
| Accessories | Instruction manual | ||
*1.Sensing Object: Standard Color Card (230 Colors) from Japan Color Enterprise Co., Ltd.)
| Color (11 standard colors) | Munsell color notation |
| White | N9.5 |
| Red | 4R 4.5/12.0 |
| Yellow/red | 4YR 6.0/11.5 |
| Yellow | 5Y 8.5/11.0 |
| Yellow/green | 3GY 6.5/10.0 |
| Green | 3G 6.5/9.0 |
| Blue/green | 5BG 4.5/10.0 |
| Blue | 3PB 5.0/10.0 |
| Blue/purple | 9PB 5.0/10.0 |
| Purple | 7P 5.0/10.0 |
| Red/purple | 6RP 4.5/12.5 |
| (Black) | (N2.0) |
*2.When teaching with/without a workpiece, the best sensing method will be automatically selected (RGB ratio (C Mode) or light intensity determination (I Mode)). If color differences are not strong enough and RGB ratios would result in unstable detection, then light intensity determination (I Mode) will be selected.
The detection mode can be set to C, I, or Black Mode.
*3.Input Specifications
| Contact input (relay or switch) | Non-contact input (transistor) | |
| NPN | ON: Shorted to 0 V (sourcing current: 1 mA max.). OFF: Open or shorted to Vcc. | ON: 1.5 V max. (sourcing current: 1 mA max.) OFF: Vcc - 1.5 V to Vcc (leakage current: 0.1 mA max.) |
| PNP | ON: Shorted to Vcc (sinking current: 3 mA max.). OFF: Open or shorted to 0 V. | ON: Vcc - 1.5 V to Vcc (sinking current: 3 mA max.) OFF: 1.5 V max. (leakage current: 0.1 mA max.) |
*4.Mutual interference prevention cannot be used in super-high-speed mode, and light intensity determination (I Mode) must be used. The response time will be 150 μs if an AND or OR is set for the control outputs.
*5.With light intensity determination (I Mode and Black Mode), the correlation is not displayed, but rather the light intensity is displayed.
*6.The allowable ambient operating temperature changes according to the number of Units that are linked.
2 Units: −25 to 55°C, 3 to 10 Units: −25 to 50°C, and 11 to 16 Units: −25 to 45°C
Amplifier Unit Connectors
| Model | E3X-CN11 | E3X-CN12 | |
| Rated current | 2.5 A | ||
| Rated voltage | 50 V | ||
| Contact resistance | 20 mΩ max. (20 mVDC max., 100 mA max.) (The figure is for connection to the Amplifier Unit and the adjacent Connector. It does not include the conductor resistance of the cable.) | ||
| No. of insertions | Destruction: 50 times (The figure for the number of insertions is for connection to the Amplifier unit and the adjacent Connector.) | ||
| Materials | Housing | Polybutylene terephthalate (PBT) | |
| Contacts | Phosphor bronze/gold-plated nickel | ||
| Weight (packed state) | Approx. 55 g | Approx. 25 g | |
Sensing Distance
(Unit: mm)
Reflective Models
| Sensing object | White paper | Standard color card (11 colors) (mutual determination) | ||||||||
| Type | High- resolu- tion mode | Stan- dard mode | High- speed mode | Super- high- speed mode | High- resolu- tion mode | Stan- dard mode | High- speed mode | Super- high- speed mode | ||
| Standard models | General- purpose | E32-DC200 | 70 | 54 | 46 | 18 | 14 | 10 | 8.5 | 6 |
| E32-D11R/E32-D12R/ E32-D15XR/E32-D11N/ E32-DC200BR(B4R) | 42 | 32 | 26 | 11 | 8.5 | 6 | 5 | 3.5 | ||
| E32-D14LR | 11 | 8.5 | 7 | 2.5 | 2.4 | 1.7 | 1.4 | 1 | ||
| E32-D15YR/E32-D15ZR | 10 | 7.5 | 6.5 | 2.5 | 2.1 | 1.5 | 1.3 | 0.9 | ||
| E32-D211/E32-DC200E/ E32-D22/E32-D25X/ E32-DC200F(F4) | 20 | 16 | 14 | 5 | 4.5 | 3 | 2.5 | 1.5 | ||
| E32-D24 | 8.8 | 6.7 | 5.8 | 2.1 | 1.8 | 1.3 | 1.1 | 0.7 | ||
| E32-D25Y/E32-D25Z | 5.8 | 4.5 | 3.8 | 1.4 | 1.2 | 0.9 | 0.7 | 0.5 | ||
| Break- resistant | E32-D11/E32-D15XB | 42 | 32 | 26 | 11 | 8.5 | 6 | 5 | 3.5 | |
| E32-D21B/E32-D221B | 19 | 15 | 13 | 4.5 | 4.1 | 3 | 2.4 | 1.5 | ||
| E32-D21/E32-D22B | 8.8 | 6.7 | 5.8 | 2.1 | 1.8 | 1.3 | 1.1 | 0.7 | ||
| E32-D25XB | 14 | 10 | 9 | 3 | 3 | 2.1 | 1.7 | 1.1 | ||
| Fluorine coating | E32-D11U | 42 | 32 | 26 | 11 | 8.5 | 6 | 5 | 3.5 | |
| Special- beam models | Long distance, high power | E32-A09 | 20 to 38 | 24 to 36 | 26 to 32 | --- | 20 to 38 | 24 to 36 | 26 to 32 | --- |
| E32-D11L | 90 | 70 | 60 | 22 | 19 | 13 | 11 | 7.5 | ||
| E32-D21L/E32-D22L | 35 | 26 | 22 | 8 | 7 | 5 | 4 | 2.5 | ||
| Coaxial | E32-CC200 | 60 | 45 | 35 | 16 | 12 | 9 | 7 | 4 | |
| E32-CC200R/E32-C11N | 35 | 26 | 22 | 9 | 7.5 | 5 | 4.5 | 3 | ||
| E32-D32L | 35 | 26 | 22 | 9 | 7.5 | 5 | 4.5 | 3 | ||
| E32-C31/E32-D32 | 17 | 13 | 11 | 4.5 | 3.7 | 2.7 | 2.2 | 1.5 | ||
| E32-C31N | 7.7 | 6 | 4.8 | 2.1 | 1.6 | 1.2 | 0.9 | 0.7 | ||
| Area sensing | E32-D36P1 | 35 | 26 | 22 | 9 | 7.5 | 5 | 4.5 | 3 | |
| Environ- ment resistive models | Heat-resistant | E32-D51 | 55 | 42 | 36 | 14 | 11 | 8.5 | 7 | 4.5 |
| E32-D81R-S/E32-D61-S | 20 | 15 | 13 | 5 | 4 | 3 | 2.5 | 1.5 | ||
| E32-D73-S | 13 | 10 | 8.5 | 3.5 | 2.8 | 2 | 1.7 | 1.2 | ||
| Chemical resistant | E32-D12F | 22 | 17 | 15 | 6 | 4.9 | 3.5 | 2.9 | 2 | |
| E32-D14F | 9 | 7 | 6 | 2 | 2.1 | 1.4 | 1.2 | 0.6 | ||
Through-beam Models
| Sensing object | Opaque object | Translucent object * | ||||||||
| Type | High- resolu- tion mode | Stan- dard mode | High- speed mode | Super- high- speed mode | High- resolu- tion mode | Stan- dard mode | High- speed mode | Super- high- speed mode | ||
| Standard models | General- purpose | E32-TC200 | 200 | 160 | 140 | 70 | 45 | 32 | 26 | 22 |
| E32-T11R/E32-T12R/ E32-T15XR/E32-T11N/ E32-TC200BR(B4R) | 150 | 110 | 95 | 50 | 30 | 22 | 18 | 16 | ||
| E32-T14LR/E32-T15YR/ E32-T15ZR | 55 | 44 | 38 | 19 | 12 | 8.5 | 7 | 6.5 | ||
| E32-TC200E/E32-T22/ E32-T222/E32-T25X/ E32-TC200F(F4) | 80 | 60 | 50 | 46 | 17 | 12 | 10 | 7 | ||
| E32-T24/E32-T25Y/ E32-T25Z | 48 | 36 | 32 | 26 | 10 | 7 | 6 | 4 | ||
| Break- resistant | E32-T11/E32-T12B/ E32-T15XB | 190 | 140 | 120 | 60 | 40 | 28 | 24 | 20 | |
| E32-T21/E32-T221B/ E32-T22B | 70 | 55 | 48 | 40 | 15 | 11 | 9 | 6 | ||
| E32-T25XB | 55 | 42 | 36 | 30 | 11 | 8 | 7 | 4.5 | ||
| Fluorine coating | E32-T11U | 190 | 140 | 120 | 60 | 40 | 28 | 24 | 20 | |
| Special- beam models | Long distance, high power | E32-T17L | 4300 | 3200 | 2800 | 1400 | 900 | 600 | 500 | 460 |
| E32-TC200 + E39-F1 | 1100 | 850 | 700 | 360 | 220 | 160 | 140 | 120 | ||
| E32-T11R + E39-F1 | 1000 | 750 | 650 | 340 | 220 | 150 | 130 | 110 | ||
| E32-T11N+E39-F1 | 1000 | 750 | 650 | 320 | 200 | 150 | 120 | 110 | ||
| E32-T11 + E39-F1 | 1000 | 750 | 650 | 320 | 200 | 150 | 120 | 110 | ||
| E32-T14 | 950 | 700 | 600 | 300 | 200 | 140 | 120 | 100 | ||
| E32-T11L/E32-T12L | 350 | 250 | 200 | 120 | 75 | 55 | 46 | 40 | ||
| E32-T11L + E39-F2 | 220 | 160 | 140 | 75 | 46 | 32 | 28 | 25 | ||
| E32-T11R + E39-F2 | 110 | 85 | 70 | 36 | 22 | 16 | 14 | 12 | ||
| E32-T11 + E39-F2 | 180 | 140 | 120 | 60 | 38 | 28 | 22 | 20 | ||
| E32-T12L/E32-T22L | 160 | 120 | 100 | 90 | 34 | 24 | 20 | 14 | ||
| Fine beam | E32-T22S | 500 | 400 | 350 | 170 | 110 | 80 | 65 | 55 | |
| E32-T24S | 360 | 280 | 240 | 120 | 75 | 55 | 46 | 40 | ||
| Area sensing | E32-T16 | 750 | 600 | 500 | 250 | 160 | 110 | 95 | 85 | |
| E32-T16PR | 240 | 180 | 150 | 80 | 50 | 36 | 30 | 26 | ||
| E32-T16JR | 200 | 160 | 130 | 65 | 44 | 30 | 26 | 22 | ||
| E32-T16WR | 360 | 280 | 240 | 120 | 75 | 55 | 46 | 40 | ||
| Label detection (Slot Sensor) | E32-G14 | 10 | 10 | |||||||
| Environ- ment resistive models | Heat-resistant | E32-T51 | 200 | 160 | 140 | 70 | 44 | 32 | 26 | 22 |
| E32-T54 | 60 | 48 | 42 | 20 | 13 | 9.5 | 8.1 | 7 | ||
| E32-T81R-S | 75 | 60 | 50 | 26 | 16 | 11 | 9.5 | 8.5 | ||
| E32-T61-S | 120 | 95 | 80 | 42 | 26 | 19 | 16 | 14 | ||
| E32-T61-S + E39-F1 | 950 | 700 | 600 | 320 | 200 | 140 | 120 | 100 | ||
| E32-T61-S + E39-F2 | 120 | 95 | 80 | 42 | 26 | 19 | 16 | 14 | ||
| E32-T84S-S | 360 | 280 | 240 | 120 | 75 | 55 | 46 | 40 | ||
| Chemical resistant | E32-T11F | 550 | 420 | 360 | 180 | 110 | 80 | 70 | 60 | |
| E32-T12F | 850 | 650 | 550 | 280 | 180 | 120 | 100 | 95 | ||
| E32-T14F | 100 | 80 | 70 | 35 | 22 | 16 | 13 | 12 | ||
| E32-T51F | 380 | 300 | 250 | 130 | 80 | 55 | 48 | 44 | ||
| E32-T81F-S | 190 | 150 | 120 | 65 | 40 | 28 | 24 | 22 | ||
| Vacuum resistant | E32-T51V | 55 | 42 | 36 | 18 | 11 | 8.5 | 7 | 6 | |
| E32-T51V + E39-F1V | 280 | 200 | 180 | 90 | 55 | 42 | 35 | 30 | ||
| E32-T54V | 36 | 28 | 24 | 12 | 7.5 | 5.5 | 4.5 | 4 | ||
| E32-T54V + E39-F1V | 140 | 100 | 90 | 46 | 28 | 20 | 17 | 15 | ||
| E32-T84SV | 130 | 100 | 85 | 45 | 28 | 20 | 17 | 15 | ||
*These sensing distances are recommended to make the most of the detection capabilities of the Sensor.
Caution: In the interenst of product improvement, specifications are subject to change without notice.