Page top

Primary Contents



Application No.11

Detects Notches of Transparent Glass Wafers



Accurately detects the notch positions of transparent glass wafers when used in transparent object detection mode.

Application No.60

Precisely Detects Pin Pitches



A single sensor can easily inspect the intervals of up to 14 pins and edges can be specified.

Application No.63

High-precision Detection of Adhesive Presence and Quantity



The amount of adhesive applied is monitored by the amount of incident light that is blocked by the adhesive extracted from the nozzle.