![]()
Global
These are navigation links to move inside this page.
Wide Laser Beam CCD Measurement Sensor
![]()
Quick links to 'ZX-GT' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Sensor
| Appearance | Optical system | Measuring width | Sensing distance | Resolution | Output type | Model |
Separate type ![]() | Through-beam | 28mm | 0 to 500mm | 10μm | NPN | ZX-GT28S11 |
| PNP | ZX-GT28S41 | |||||
Integrated type ![]() | 40mm | NPN | ZX-GT2840S11 | |||
| PNP | ZX-GT2840S41 |
Controller
| Appearance | Power supply | Output type | Model |
![]() | DC | NPN | ZX-GTC11 |
| PNP | ZX-GTC41 |
Accessories(Optional)
Set of Interface Unit and Setup software PCs
| Output type | Model |
| NPN | ZX-GIF11A |
| PNP | ZX-GIF41A |
Interface Unit(RS-232C/Binary output)
| Appearance | Power supply | Output type | Model |
![]() | DC | NPN | ZX-GIF11 |
| PNP | ZX-GIF41 |
Setup software PCs
| Name | Model |
| Smart Monitor GT | ZX-GSW11 |
Calculating Units
| Appearance | Model |
![]() | ZX-CAL2 |
Receiver-Controller Extension Cable
| Cable length | Model | Quantity | |
| Standard cable | Flexible cable | ||
| 1m | ZX-XGC1A | ZX-XGC1R | 1 |
| 2m | ZX-XGC2A | ZX-XGC2R | |
| 5m | ZX-XGC5A | ZX-XGC5R | |
| 8m | ZX-XGC8A | ZX-XGC8R | |
| 20m | ZX-XGC20A | ZX-XGC20R | |
Up to two extension cables can be connected. However, be sure to limit the total extension cable length between the receiver and the Controller to 30 meters (including the receiver cable).