![]()
Global
These are navigation links to move inside this page.
Wide Laser Beam CCD Measurement Sensor
![]()
Quick links to 'ZX-GT' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Sensor
| Item | ZX-GT28S11 | ZX-GT2840S11 | ZX-GT28S41 | ZX-GT2840S |
| Output type | NPN | PNP | ||
| Appearance | Separate type | Integrated type | Separate type | Integrated type |
| Light source | Visible semiconductor laser diode (wavelength 650 nm, CLASS 1 of EN60825-1/IEC60825-1, CLASS Ⅱ of FDA(21CFR 1040.10 and 1040.11)) | |||
| Measuring width | 28mm | |||
| Sensing distance | 0 to 500mm | 40mm | 0 to 500mm | 40mm |
| Minimum sensing object | 0.5mm dia.(*1) | 0.2mm dia. | 0.5mm dia.(*1) | 0.2mm dia. |
| Linearity | ±0.1%F.S.(*2) | |||
| Resolution | 10μm(number of process values to average: 16)(*3) | |||
| Temperature characteristic | ±0.01%F.S/C(*4) | |||
| Indicators (emitter) | Laser ON indicator (green), laser alarm indicator (red) | |||
| Indicator (receiver) | Optical axis setting indicator (green) | |||
| Laser OFF input/sync input | ON: Short-circuited with 0 V or 1.5 V max. OFF:Open (leakage current: 0.1 mA max.) | ON: Short-circuited with power supply voltage or power supply voltage -1.5 V max. OFF:Open (leakage current: 0.1 mA max.) | ||
| Laser deterioration alarm output | NPN open-collector output 30 VDC 20 mA max. Residual voltage 1.2 V max. | PNP open-collector output 30 VDC 20 mA max. Residual voltage 2 V max. | ||
| Power consumption (emitter) | 30 mA max. | |||
| Power supply voltage (emitter) | 24 VDC +10%, -15% ripple (p-p) 10% max. | |||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min | |||
| Insulation resistance | 20 MΩ (at 500 VDC megger) | |||
| Operating ambient illumination (emitter) | 3000 lx (incandescent light) | |||
| Operating ambient illumination (receiver) | 1000 lx (incandescent light)(*5) | |||
| Ambient temperature | Operating: 0 to +40°C Storage: -15 to +50°C(with no icing or condensation) | |||
| Ambient humidity | Operating and storage: 35 to 85% (with no condensation) | |||
| Vibration resistance (durability) | 10 to 150 Hz Single-amplitude: 0.75 mm for 80 min each in X, Y and Z directions | |||
| Degree of protection | IEC60529 IP40 | |||
| Cable length | 2m | |||
| Material | Case: aluminum die-cast, Lens: glass | |||
| Weight (packed state) | Approx.550g | Approx.570g | Approx.550g | Approx.570g |
| Accessories | Laser warning labels, Instruction Sheet | |||
F.S.: 28 mm measuring range of receiver
*1.Distance between emitter and receiver: 500 mm, measurement object at 250 mm from receiver.
Glass ends of chamfer 0.1 mm or more can be detected in glass edge measurement mode. (at binary level 70%)
*2.Linearity is given to be a typical error with respect to an ideal straight line when the distance between the emitter and receiver is 100 mm and light is blocked at a distance of 50 mm from the receiver. (On the ZX-GT2840__, the measurement object is measured at a distance of 20 mm from the receiver.)
*3.The amount of fluctuation (±3σ) in the analog output when the distance between the emitter and receiver is 100 mm and a ZX-GTC__ is connected
*4.Change in the light cutoff value on one side when the distance between the emitter and receiver is 100 mm and the light is half-cutoff at a distance of 50 mm from the receiver (On the ZX-GT2840__, the measurement object is measured at a distance of 20 mm from the receiver.)
*5.Standard mode(NORM) used
Controller
| Item | ZX-GTC11 | ZX-GTC41 | |
| Output type | NPN | PNP | |
| Measurement cycle(*1) | 1.5ms(standard mode(NORM)) 0.5ms(high-speed mode(FAST)) (*2) | ||
| Samples to average | 1/2/4/8/16/32/64/128/256/512/1024/2048/4096 | ||
| Analog output(*3) | For current output: 4 to 20mA/F.S., max. load resistance 300 Ω For voltage output: ±4V, (±5 V, 1 to 5 V (*4)), output impedance 100 Ω | ||
| Timing input, bank switching input, zero reset input, reset input | ON: short-circuited with 0V or 1.5V max. OFF: Open (leakage current: 0.1 mA max.) | ON: short-circuited with power supply voltage or power supply voltage -1.5V max. OFF: Open (leakage current: 0.1 mA max.) | |
| HIGH/PASS/LOW Judgment output (*5) Sync output(*6) | NPN open-collector output 30 VDC 50 mA max. Residual voltage 1.2 V max. | PNP open-collector output 30 VDC 50 mA max. Residual voltage 2V max. | |
| Indicator | Judgment output indicator: HIGH (orange), PASS (green), LOW (orange) Main display (red) Sub-display (yellow) Bank 1/2 (orange), zero reset (green) | ||
| Main functions | Number of registered setups | 2 banks | |
| Measurement Mode | Interrupted beam width measurement, incident beam width measurement, outer diameter measurement, center position measurement, IC lead pitch, IC lead width judgment, specified edge measurement, wire position measurement, glass edge position measurement | ||
| Display during measurement | Measured value, resolution, threshold, voltage output value, current output value (number of display digits can be changed) | ||
| Zero reset functions | Offset setting of zero reset value, zero reset value memory | ||
| Hold | Sample hold, peak hold, bottom hold, peak-to-peak hold, average hold, delay hold | ||
| Timer functions | ON delay, OFF delay, one-shot | ||
| Adjustment functions | Optical Axis adjust mode/light intensityt writing mode, variable binary level, variable edge filter, analog output scaling | ||
| Calculation | 2Possible on up to two Controllers (Calculation Unit ZX-CAL2 is required for connecting Controllers to each other.) A-B, A+B, width | ||
| Other | Measurement cycle setting, threshold setting, hysteresis setting, initialization, key lock | ||
| Temperature characteristic | ±0.005%F.S./°C | ||
| Current consumption | 150 mA max. (including receiver) | ||
| Power supply voltage | 24 VDC +10%, -15% ripple (p-p) 10% max. | ||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min | ||
| Insulation resistance | 20 MΩ (at 500 VDC megger) | ||
| Ambient temperature | Operating: 0 to +50°C Storage: -15 to +60°C (with no icing or condensation) | ||
| Ambient humidity | Operating and storage: 35 to 85% (with no condensation) | ||
| Vibration resistance (durability) | 10 to 150 Hz Single-amplitude: 0.35 mm for 80 min each in X, Y and Z directions | ||
| Degree of protection | IEC60529 IP20 | ||
| Cable length | 2m | ||
| Material | Case: PBT (polybutylene terephthalate), Cover: Polycarbonate | ||
| Weight (packed state) | Approx.330g | ||
| Accessories | Instruction Sheet | ||
*1.A simple average is used in IC lead pitch judgment mode or IC lead width judgment mode.
The measurement cycle time can be calculated as follows: Specified measurement cycle time x (Number of samples to average + 1) +1 ms max.
In other measurement modes, a moving average is used. The first measurement cycle time can be calculated as follows: Specified measurement cycle time x (Number of samples to average + 1) +1 ms max. The second and later measurement cycle times will be equal to the specified measurement cycle time.
*2.The response time in the high-speed mode (FAST) for the IC lead pitch and IC lead width judgment modes is 1 ms.
*3.Current/voltage can be switched using the switch provided on the rear of the Controller.
*4.Can be set by the analog output scaling function.
*5.The error (ERR) state is displayed when all HIGH/PASS/LOW outputs turn OFF.
*6.Normally, wire the sync output wire directly to the emitter's sync input wire and run the Controller in the standard mode. On an NPN type Controller, use an NPN type emitter, and on a PNP type Controller, use a PNP type emitter.Wiring of the sync wires is not required when the Controller is run in the high-speed mode. (Note, however,that the Controller becomes more susceptible to the influence of ambient light in this case.)
Interface Unit
| Item | ZX-GIF11/-GIF11A | ZX-GIF41/-GIF41A |
| Compatible Controller | ZX-GTC11 | ZX-GTC41 |
| Indicator | Power ON (green), Controller communications (orange), Controller communications error (red), RS-232C communications (orange), RS-232C communications error (red), binary output (orange) | |
| Communications port | RS-232C (9-pin D-sub connector) | |
| 12-bit binary output (D11 toD0, GATE) | NPN open-collector output 30 VDC 20mA max. Residual voltage 1.2 V max. | PNP open-collector output 30 VDC 20 mA max. Residual voltage 2 V max. |
| Power supply voltage | Supplied from Controller (power consumption: 60 mA max.) | |
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min | |
| Insulation resistance | 20 MΩ (at 500 VDC megger) | |
| Ambient temperature | Operating: 0 to +50°C Storage: -15 to +60°C(with no icing or condensation) | |
| Ambient humidity | Operating and storage: 35 to 85% (with no condensation) | |
| Vibration resistance (durability) | 10 to 150 Hz Single-amplitude: 0.35 mm for 80 min each in X, Y and Z directions | |
| Degree of protection | IEC60529 IP20 | |
| Cable length | RS-232C 0.5 m, binary output 2 m | |
| Material | Case: PBT (polybutylene terephthalate), Cover: Polycarbonate | |
| Weight (packed state) | ZX-GIF_1A:Approx.550g ZX-GIF_1:Approx.330g | |
| Accessories | ZX-GIF_1A:Setup Software (CD-ROM), 2 clamps, Instruction Sheet ZX-GIF_1:2 clamps, Instruction Sheet | |
Caution: In the interenst of product improvement, specifications are subject to change without notice.