![]()
Global
These are navigation links to move inside this page.
Fiber Unit Right-angle (L-shaped Attachment) Model
![]()
Quick links to 'E32-[][][]N' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
*The sensing distance is given for each mode of the E3X-DA-S/-MDA.
| Type | Shape (mm) *3 | Sensing distance (mm) *1 | Standart (min.) sensing object (mm) *2 | Min.bending radius (mm) | Features | Model | |
| E3X-DA-S | E3X-MDA | ||||||
| Reflective | ![]() | ![]() | ![]() | (0.005 dia.) | ![]() | M6 right- angle | E32-D11N |
![]() | ![]() | ![]() | ![]() | E32-C11N | |||
![]() | ![]() | ![]() | M3 right- angle | E32-C31N | |||
| Through-beam | ![]() | ![]() | ![]() | 1 dia. (0.005 dia.) | ![]() | M4 right- angle | E32-T11N |
| Through-beam (with lens) | ![]() | ![]() | ![]() | 4 dia. (0.1 dia.) | E32-T11N+ E39-F1 | ||
*1.The sensing distance is measured using white paper as the sensing object.
*2.The values for the minimum sensing object are representative values that indicate values obtained in standard mode with the sensing distance and sensitivity set to optimum values.
*3."Free-Cut" indicates models that allow free cutting.