![]()
Global
These are navigation links to move inside this page.
Screwless Clamp Terminal Socket
Screwless clamping greatly contributes to reducing wiring time
![]()
Quick links OMRON IA Common Accessories in your country.
Please contact OMRON Europe B.V. in Netherlands.
Ratings and Specifications
| Item | P2RF05S | P2RF08S | Remarks |
| Relay | G2R-1-S Series | G2R-2-S Series | --- |
| Dimensions (W×H×D) | 18×92×38.2 max. | --- | |
| Rated voltage | 250 VAC | --- | |
| Rated carry current | 10 A at 70°C | 5 A at 70°C | VDE0627 |
| Applicable wires | 0.2 to 1.5 mm2 (AWG24 to AWG16) Solid wire, Standard wire | --- | |
| Number of wire connections | 2 wires per terminal (1 wire per hole) | --- | |
| Clamping force | 10 N min. (0.2 mm2), 40 N min. (1.5 mm2) | EN60999 | |
Caution: In the interenst of product improvement, specifications are subject to change without notice.