![]()
Global
These are navigation links to move inside this page.
3D Vision Sensor
OMRON's unique advanced technology now makes it possible to achieve accurate inline measurement even with workpieces that come down the production line at a variety of locations and angles.
![]()
Quick links to 'FZD Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Item | Description | Model | Remarks | |
| Controllers | Controller Integrated with LCD | NPN | FZD-500-10 | --- |
| PNP | FZD-505-10 | |||
| Box-type Controller | NPN | FZD-550-10 | ||
| PNP | FZD-555-10 | |||
| Cameras | 3D Vision Camera | Color | FZD-STC2M | Integrated Camera (installation distance: 24 cm max.) |
| Digital Camera | Monochrome | FZ-S2M | 2-million-pixels (lens required) | |
| Color | FZ-SC2M | 2-million-pixels (lens required) | ||
| 3D Camera Base Plate | Short-distance Version | FZD-CBS | Installation distance of up to 30 cm | |
| Medium-distance Version | FZD-CBM | Installation distance of 30 cm to 1 m | ||
| Long-distance Version | FZD-CBL | Installation distance of 1 m to 2 m | ||
| Lenses | High-resolution, Low-distortion Lenses | FZ-LEH5/LEH8/LEH12/ LEH16/LEH25/LEH35/ LEH50/LEH75/LEH100 | For 2-million-pixel camera | |
| CCTV Lenses | 3Z4S-LE Series | For High-luminance Pattern Lighting | ||
| 3D Calibration Tool | FZD-CAL | --- | ||
| High- luminance lighting | Line pattern | FZD-LTW | White LEDs | |
| Custom pattern | FZD-LTPW | White LEDs | ||
| Cable | Camera Cable | FZ-VS | Cable length: 2 m, 5 m, or 10 m | |
| Bend-resistant Camera Cable | FZ-VSB | Cable length: 2 m, 5 m, or 10 m (See note 2.) | ||
| Right-angle Camera Cable (See note 1.) | FZ-VSL | Cable length: 2 m, 5 m, or 10 m | ||
| Long-distance Camera Cable | FZ-VS2 | Cable length: 15 m | ||
| Long-distance Right-angle Camera Cable | FZ-VSL2 | Cable length: 15 m | ||
| Cable Extension Unit | FZ-VSJ | Up to two Extension Units and three Cables can be connected. (Maximum cable length: 45 m (See note 3.)) | ||
| Monitor Cable | FZ-VM | Cable length: 2 m or 5 m | ||
| Parallel Cable | FZ-VP | Cable length: 2 m or 5 m | ||
| Peripheral Devices | LCD Monitor | FZ-M08 | For Box-type Controllers | |
| USB Memory | 1 GB | FZ-MEM1G | Capacity: 1 GB | |
| VESA attachment | FZ-VESA | For installing Controller Integrated with LCD | ||
| Desktop Stand | FZ-DS | For installing Controller Integrated with LCD | ||
| Mouse | --- | Recommended Products (Optical Mouse) Microsoft Corporation: Compact Optical Mouse, U81 Series | ||
| External Lighting | 3Z4S-LT series | --- | ||
| Strobe Controller (for FZ Series Vision Sensors) | 3Z4S-LT MLEK-C100E1TS2 | Required when using a Separate Camera and High-luminance Pattern Lighting. Required when controlling the 3Z4L-LT External Lighting with the Controller. | ||
Note:
1.This Cable has an L-shaped connector on the Camera end.
2.The 10-m Cable cannot be connected to the FZD-STC2M or FZ-S[]2M.
3.The maximum cable length depends on the Camera being connected, and the model and length of the Cable being used.
CCTV Lenses
For High-luminance Pattern Lighting
| Lens model | 3Z4S-LE ML-5018 | 3Z4S-LE ML-7527 | 3Z4S-LE ML-10035 |
| Appearance | ![]() | ![]() | ![]() |
| Focal length | 50 mm | 75 mm | 100 mm |
| Brightness | F1.8 | F2.7 | F3.5 |
| Filter size | M30.5 P0.5 | M30.5 P0.5 | M30.5 P0.5 |
Extension Tubes
| Model | 3Z4S-LE ML-EXR |
| Contents | Set of 7 tubes (40 mm, 20 mm, 10 mm, 5 mm, 2.0 mm, 1.0 mm, and 0.5 mm) Maximum outer diameter: 30 mm dia. |
Precautions
Do not use the 0.5-mm, 1.0-mm, and 2.0-mm Extension Tubes attached to each other.
Since these Extension Tubes are placed over the threaded section of the Lens or other Extension Tube, the connection may loosen when more than one 0.5-mm, 1.0-mm or 2.0-mm Extension Tube are used together.
Reinforcement may be required for combinations of Extension Tubes exceeding 30 mm if the Camera is subject to vibration.
High-resolution, Low-distortion Lenses
| Lens model | FZ-LEH5 | FZ-LEH8 | FZ-LEH12 | FZ-LEH16 | FZ-LEH25 | FZ-LEH35 | FZ-LEH50 | FZ-LEH75 | FZ-LEH100 |
| Appearance | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Focal length | 5 mm | 8 mm | 12.5 mm | 16 mm | 25 mm | 35 mm | 50 mm | 75 mm | 100 mm |
| Brightness | F2.8 | F1.4 | F1.4 | F1.4 | F1.4 | F2 | F2.8 | F2.5 | F2.8 |
| Filter size | M40.5 P0.5 | M27.0 P0.5 | M27.0 P0.5 | M27.0 P0.5 | M27.0 P0.5 | M27.0 P0.5 | M27.0 P0.5 | M34.0 P0.5 | M40.5 P0.5 |
Note:The 5-mm Extension Tubes (3Z4S-LE ML-EXR) cannot be used with FZ-LEH25 Lenses.