![]()
Global
These are navigation links to move inside this page.
General-purpose Relays
New Super MK Relays. Models with Latching Lever Added to the Series.
![]()
Quick links to 'MK-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Models without Latching Lever
Models with Latching Lever
Sockets
See below for Socket dimensions.
Note:Use the Surface-mounting Sockets (i.e., finger-protection models) with "-E" at the end of the model number. When using the PF083A and PF113A, be sure not to exceed the Socket's maximum carry current of 5 A. Using at a current exceeding 5 A may lead to burning. Round terminals cannot be used for finger- protection models. Use Y-shaped terminals.
PF083A-E (Conforming to EN 50022)
PF113A-E (Conforming to EN 50022)
PF083A-D
PF113A-D
Hold-down Clips
PFC-A1
(2 pieces per set)
Mounting Tracks
PFP-100N, PFP-50N
(Conforming to EN 50022)
PFP-100N2
(Conforming to EN 50022)
Mounting Height with Sockets
Surface-mounting Sockets
Note:PF083A(-E) and PF113A(-E) allow either track or screw mounting.
Caution: All units are in millimeters unless otherwise indicated.