Page top

Primary Contents



Ratings

Coil Ratings

MK-S_Spec1

Note:
1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of +15%/−20% for AC rated current and ±15% for DC coil resistance.
2. Performance characteristic data are measured at a coil temperature of 23°C.
3. The maximum voltage is one that is applicable instantaneously to the Relay coil at 23°C and not continuously.
4. For DC-operated Relays with the LED indicator built-in, add an LED current of approx. 5 mA to the rated current.

Contact Ratings

MK-S_Spec2

Characteristics

MK-S_Spec3

Note:
1. The values given above are initial values.
2. P level: λ60 = 0.1 × 10-6/operation
3. Ambient temperature of models with LED indicator is −25 to 60°C.

Caution: In the interenst of product improvement, specifications are subject to change without notice.