Page top

Primary Contents



List of Models

Operating modesSupply voltage0.05 s to 30 h models1.2 s to 300 h models
11-pin models8-pin models11-pin models8-pin models
Flicker OFF
start
100 to 240 VACH3CR-F
100-240AC
H3CR-F8
100-240AC
H3CR-F-300
100-240AC
H3CR-F8-300
100-240AC
24 VAC/DCH3CR-F
24AC/DC
H3CR-F8
24AC/DC
H3CR-F-300
24AC/DC
H3CR-F8-300
24AC/DC
12 VDCH3CR-F
12DC
H3CR-F8
12DC
H3CR-F-300
12DC
H3CR-F8-300
12DC
48 to 125 VDCH3CR-F
48-125DC
H3CR-F8
48-125DC
H3CR-F-300
48-125DC
H3CR-F8-300
48-125DC
Flicker ON start100 to 240 VACH3CR-FN
100-240AC
H3CR-F8N
100-240AC
H3CR-FN-300
100-240AC
H3CR-F8N-300
100-240AC
24 VAC/DCH3CR-FN
24AC/DC
H3CR-F8N
24AC/DC
H3CR-FN-300
24AC/DC
H3CR-F8N-300
24AC/DC
12 VDCH3CR-FN
12DC
H3CR-F8N
12DC
H3CR-FN-300
12DC
H3CR-F8N-300
12DC
48 to 125 VDCH3CR-FN
48-125DC
H3CR-F8N
48-125DC
H3CR-FN-300
48-125DC
H3CR-F8N-300
48-125DC

H3CR-F_Lineup1

Accessories(Optional)

Name/specificationsModels
Flush Mounting AdapterY92F-30
Y92F-73
Y92F-74
Mounting Track50 cm (l) × 7.3 mm (t)PFP-50N
1 m (l) × 7.3 mm (t)PFP-100N
1 m (l) × 16 mm (t)PFP-100N2
End PlatePFP-M
SpacerPFP-S
Protective CoverY92A-48B
Track Mounting/
Front Connecting
Socket
8-pinP2CF-08
8-pin, finger safe typeP2CF-08-E
11-pinP2CF-11
11-pin, finger safe typeP2CF-11-E
Back Connecting
Socket
8-pinP3G-08
8-pin, finger safe typeP3G-08 with Y92A-48G (See note 1)
11-pinP3GA-11
11-pin, finger safe typeP3GA-11 with Y92A-48G (See note 1)
Hold-down Clip
(See note 2)
For PL08 and PL11 SocketsY92H-7
For PF085A SocketY92H-8

Note:

1. Y92A-48G is a finger safe terminal cover which is attached to the P3G-08 or P3GA-11 Socket.

2. Hold-down Clips are sold in sets of two.