Page top

Lead Contents

Advanced Digital Temperature Controller

E5CN-H (48 x 48 mm)

E5CN-H (48 x 48 mm)

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.

Primary Contents



E5CN-H

E5CN-H_Dim

Note:The terminal block cannot be removed.

Accessories (Order Separately)

USB-Serial Conversion Cable
E58-CIFQ1

E58-CIFQ1_Dim

Terminal Cover
E53-COV17

E53-COV17_Dim

Note:The E53-COV10 can not be used.

Waterproof Packing
Y92S-29 (for DIN 48 x 48)

Y92S-29_Dim

Order the Waterproof Packing separately if it becomes lost or damaged.
The Waterproof Packing can be used to achieve an IP66 degree of protection.
(Deterioration, shrinking, or hardening of the waterproof packing may occur depending on the operating environment. Therefore, periodic replacement is recommended to ensure the level of waterproofing specified in IP66. The time for periodic replacement depends on the operating environment. Be sure to confirm this point at your site. Consider one year a rough standard. OMRON shall not be liable for the level of water resistance if the customer does not perform periodic replacement.)
The Waterproof Packing does not need to be attached if a waterproof structure is not required.

Current Transformers

E54-CT1

E54-CT1_Dim1

E54-CT3

E54-CT3_Dim1

E54-CT3 Accessory

E54-CT3 Accessory_Dim

E54-CT1
Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)

Maximum continuous heater current: 50 A (50/60 Hz)
Number of windings: 400±2
Winding resistance: 18±2 Ω

E54-CT1_Dim2

E54-CT3
Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)

Maximum continuous heater current: 120 A (50/60 Hz)
(Maximum continuous heater current for an OMRON Temperature Controller is 50 A.)
Number of windings: 400±2
Winding resistance: 8±0.8 Ω

E54-CT3_Dim2

Adapter

Y92F-45

Note:

1.Use this Adapter when the panel has already been prepared for the E5B[].

2.The Adapter is available only in black.

Y92F-45_Dim

Mounted to E5CN-H

Mounted to E5CN-H_Dim

Caution: All units are in millimeters unless otherwise indicated.