Page top

Lead Contents

Advanced Digital Temperature Controller

E5CN-H (48 x 48 mm)

E5CN-H (48 x 48 mm)

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.

Primary Contents



Ratings

Power supply voltageNo D in model number: 100 to 240 VAC, 50/60 Hz
D in model number: 24 VAC, 50/60 Hz; 24 VDC
Operating voltage range85% to 110% of rated supply voltage
Power consumption100 to 240 VAC: 8.5 VA (max.) (E5CN-HR2 at 100 VAC: 3.0 VA)
24 VAC/VDC: 5.5 VA (24 VAC)/3.5 W (24 VDC) (max.) (E5CN-HR2D at 24 VAC: 2.7 VA)
Sensor inputAny of the following can be selected (i.e., fully universal input).
Thermocouple: K, J, T, E, L, U, N, R, S, B, W, or PL II
Platinum resistance thermometer: Pt100 or JPt100
Current input: 4 to 20 mA or 0 to 20 mA
Voltage input: 1 to 5 V, 0 to 5 V, or 0 to 10 V
Input impedanceCurrent input: 150 Ω max., Voltage input: 1 M Ω min. (Use a 1:1 connection when connecting the ES2-HB.)
Control methodON/OFF control or 2-PID control (with auto-tuning)
Control
output
Relay outputSPST-NO, 250 VAC, 3 A (resistive load), electrical life: 100,000 operations, minimum applicable load: 5 V, 10 mA
Voltage output
(for driving SSR)
Output voltage: 12 VDC ± 15% (PNP), max. load current: 21 mA, with short-circuit protection circuit
Current output4 to 20 mA DC/0 to 20 mA DC, load: 600 Ω max., resolution: approx. 10,000 *
Linear voltage output0 to 10 VDC (load: 1 k Ω min.), Resolution: Approx. 10,000
Auxiliary
output
Number of outputs2 max.
Output specificationsRelay output: SPST-NO, 250 VAC, 3 A (resistive load), electrical life: 100,000 operations, minimum applicable load: 5 V, 10 mA
Event
input
Number of outputs2
External contact
input specifications
Contact input: ON: 1 k Ω max., OFF: 100 k Ω min.
Non-contact input: ON: Residual voltage: 1.5 V max., OFF: Leakage current: 0.1 mA max.
Current flow: Approx. 7 mA per contact
Logic
operations
Number of operations8 max. (Combinations can be made using work bits.)
OperationsLogic operation:
Any of the following four patterns can be selected. The input status may be inverted.
(A and B) or (C and D), (A or C) and (B or D), A or B or C or D, A and B and C and D (A, B, C, and D are four inputs.)
Delay:
ON delay or OFF delay for the results of the logic operation given above.
Setting time: 0 to 9999 s or 0 to 9999 min
Output inversion:
Possible
OutputsOne work bit per operation
Work bit
assignments
Any of the following can be assigned to up to eight work bits (logic operation results): Event input operations, auxiliary outputs, or control outputs.
Transfer
outputs
Number of outputs1 max.
Output
specifications
Current output: 4 to 20 mA DC, Load: 600 Ω max., Resolution at 4 to 20 mA: Approx. 10,000
RSP inputNot supported
Setting methodDigital setting using front panel keys
Indication method11-segment digital display and individual indicators (7-segments displays also possible)
Character height: PV: 11 mm, SV: 6.5 mm
Bank switchingSupported (number of banks: 8)
Local SP, alarm settings, PID sets (PID constants, MV upper limit, MV lower limit, etc.)
Other functionsManual output, heating/cooling control, loop burnout alarm, SP ramp, other alarm functions, heater burnout detection, 40% AT, 100% AT, MV limiter, input digital filter, self-tuning, temperature input shift, run/stop, protection functions, control output ON/OFF counter, extraction of square root, MV change rate limit, PV/SV status display, logic operations, automatic cooling coefficient adjustment
Ambient operating temperature-10 to 55 ° C (with no condensation or icing), for 3-year warranty: -10 to 50 ° C
Ambient operating humidity25% to 85%
Storage temperature-25 to 65 ° C (with no condensation or icing)

*For models with current outputs, control output 1 can be used as a transfer output.

Input Ranges

Thermocouple/Platinum Resistance Thermometer/Analog Input (Fully Universal Inputs)

E5CN-H_Spec1

Shaded settings are the default settings.
The applicable standards for the input types are as follows:
K, J, T, E, N, R, S, B: JIS C 1602-1995, IEC 584-1
L: Fe-CuNi, DIN 43710-1985
U: Cu-CuNi, DIN 43710-1985
W: W5Re/W26Re, ASTM E988-1990
JPt100: JIS C 1604-1989, JIS C 1606-1989
Pt100: JIS C 1604-1997, IEC 751
PL II: According to Platinel II electromotive force charts from BASF (previously Engelhard)

Alarm Outputs

Each alarm can be independently set to one of the following 13 alarm types. The default is 2: Upper limit.
Auxiliary outputs are allocated for alarms. ON delays and OFF delays (0 to 999 s) can also be specified.

Note:For models with heater burnout, SSR failure, and heater overcurrent detection, alarm 1 will be an OR output of the alarm selected from the following alarm types and the alarms for heater burnout, SSR failure, and heater overcurrent. To output only a heater burnout alarm, SSR failure alarm, and heater overcurrent alarm for alarm 1, set the alarm type to 0 (i.e., no alarm function).

Set
value
Alarm typeAlarm output operationDescription of function
When alarm value
X is positive
When alarm value
X is negative
0Alarm function OFFOutput OFFNo alarm
1 *1Upper- and lower-limit
*2Set the deviation in the set point by setting the alarm upper
limit (H) and alarm lower limit (L).
2Upper-limit
Set the upward deviation in the set point by setting the alarm
value (X).
3Lower-limit
Set the downward deviation in the set point by setting the
alarm value (X).
4 *1Upper- and lower-limit range
*3Set the deviation in the set point by setting the alarm upper
limit (H) and alarm lower limit (L).
5 *1Upper- and lower-limit with
standby sequence
*5
*4A standby sequence is added to the upper- and lower-limit
alarm (1). *6
6Upper-limit with standby
sequence
A standby sequence is added to the upper-limit alarm (2). *6
7Lower-limit with standby
sequence
A standby sequence is added to the lower-limit alarm (3). *6
8Absolute-value upper-limit
The alarm will turn ON if the process value is larger than the
alarm value (X) regardless of the set point.
9Absolute-value lower-limit
The alarm will turn ON if the process value is smaller than the
alarm value (X) regardless of the set point.
10Absolute-value upper-limit
with standby sequence
A standby sequence is added to the absolute-value upper-limit
alarm (8). *6
11Absolute-value lower-limit
with standby sequence
A standby sequence is added to the absolute-value lower-limit
alarm (9). *6
12LBA (alarm 1 type only)---Refer to Data Sheet.
13PV change rate alarm---Refer to Data Sheet.

*1.With set values 1, 4 and 5, the upper and lower limit values can be set independently for each alarm type, and are expressed as "L" and "H."

*2.Set value: 1, Upper- and lower-limit alarm

E5CN-H_Spec2

*3.Set value: 4, Upper- and lower-limit range

E5CN-H_Spec3

*4.Set value: 5, Upper- and lower-limit with standby sequence For Upper- and Lower-Limit Alarm Described Above
Case 1 and 2
Always OFF when the upper-limit and lower-limit hysteresis overlaps.
Case 3: Always OFF

*5.Set value: 5, Upper- and lower-limit with standby sequence Always OFF when the upper-limit and lower-limit hysteresis overlaps.

*6.Refer to Data Sheet.

Characteristics

Indication accuracyThermocouple: (± 0.1% of indicated value or ± 1 ° C, whichever is greater) ± 1 digit max. *1
Platinum resistance thermometer: (± 0.1% of indicated value or ± 0.5 ° C, whichever is greater) ± 1 digit max.
Analog input: ± 0.1% FS ± 1 digit max.
CT input: ± 5% FS ± 1 digit max.
Transfer output accuracy± 0.3% FS max.
Influence of temperature
*2
Thermocouple input (R, S, B, W, PLII): (± 1% of PV or ± 10 ° C, whichever is greater) ± 1 digit max.
Other thermocouple input: (± 1% of PV or ± 4 ° C, whichever is greater) ± 1 digit max. *3
Platinum resistance thermometer: (± 1% of PV or ± 2 ° C, whichever is greater) ± 1 digit max.
Analog input: (± 1%FS) ± 1 digit max.
Influence of voltage *2
Input sampling period60 ms
HysteresisTemperature input: 0.1 to 3240.0 ° C or ° F (in units of 0.1 ° C or ° F)
Analog input: 0.01% to 99.99% FS (in units of 0.01% FS)
Proportional band (P)Temperature input: 0.1 to 3240.0 ° C or ° F (in units of 0.1 ° C or ° F)
Analog input: 0.1% to 999.9% FS (in units of 0.1% FS)
Integral time (I)0.0 to 3240.0 s (in units of 0.1 s)
Derivative time (D)0.0 to 3240.0 s (in units of 0.1 s)
Control period0.5, 1 to 99 s (in units of 1 s)
Manual reset value0.0 to 100.0% (in units of 0.1%)
Alarm setting range-19999 to 32400 (decimal point position depends on input type)
Affect of signal source
resistance
Thermocouple: 0.1°C/Ω max. (100 Ω max.)
Platinum resistance thermometer: 0.1°C/Ω max. (10 Ω max.)
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strength2,300 VAC, 50 or 60 Hz for 1 min (between terminals with different charge)
Vibration
resistance
Malfunction10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions
Destruction10 to 55 Hz, 0.75-mm single amplitude for 2 hrs each in X, Y, and Z directions
Shock
resistance
Malfunction100 m/s2, 3 times each in X, Y, and Z directions
Destruction300 m/s2, 3 times each in X, Y, and Z directions
WeightController: Approx. 150 g, Mounting Bracket: Approx. 10 g
Degree of protectionFront panel: IP66, Rear case: IP20, Terminals: IP00
Memory protectionNon-volatile memory (number of writes: 1,000,000 times)
Setup ToolCX-Thermo version 4.0 or higher
Setup Tool portProvided on the bottom of the E5CN-H. Use this port to connect a computer to the E5CN-H.
An E58-CIFQ1 USB-Serial Conversion Cable is required to connect the computer to the E5CN-H. *4
StandardsApproved
standards
UL 61010-1, CSA C22.2 No. 1010-1
Conformed
standards
EN 61010-1 (IEC 61010-1): Pollution level 2, overcurrent category II, Lloyd's standards
EMCEMI: EN 61326
Radiated Interference Electromagnetic Field Strength: EN 55011 Group 1, class A
Noise Terminal Voltage: EN 55011 Group 1, class A
EMS: EN 61326
ESD Immunity: EN 61000-4-2
Electromagnetic Field Immunity: EN 61000-4-3
Burst Noise Immunity: EN 61000-4-4
Conducted Disturbance Immunity: EN 61000-4-6
Surge Immunity: EN 61000-4-5
Power Frequency Magnetic Field Immunity: EN 61000-4-8
Voltage Dip/Interrupting Immunity: EN 61000-4-11

*1.The indication accuracy of K thermocouples in the −200 to 1300°C range, T and N thermocouples at a temperature of −100°C max., and U and L thermocouples at any temperatures is ±2°C ±1 digit max. The indication accuracy of the B thermocouple at a temperature of 400°C max. is not specified. The indication accuracy of B thermocouples in the 400 to 800°C range is ±3°C max. The indication accuracy of the R and S thermocouples at a temperature of 200°C max. is ±3°C ±1 digit max. The indication accuracy of W thermocouples is ±0.3 of PV or ±3°C, whichever is greater, ±1 digit max. The indication accuracy of PL II thermocouples is ±0.3 of PV or ±2°C, whichever is greater, ±1 digit max.

*2.Ambient temperature: −10°C to 23°C to 55°C, Voltage range: −15% to 10% of rated voltage

*3.K thermocouple at −100°C max.: ±10°C max.

*4.External communications (RS-232C or RS-485) and cable communications for the Setup Tool can be used at the same time.

USB-Serial Conversion Cable

Applicable OSWindows 2000, XP, or Vista
Applicable softwareCX-Thermo version 4 or higher
Applicable modelsE5AN/E5EN/E5CN/E5CN-U/E5AN-H/E5EN-H/E5CN-H/E5GN
USB interface standardConforms to USB Specification 1.1.
DTE speed38400 bps
Connector specificationsComputer: USB (type A plug)
Temperature Controller: Setup Tool port (on bottom of Controller)
Power supplyBus power (Supplied from USB host controller.)
Power supply voltage5 VDC
Current consumption70 mA
Ambient operating temperature0 to 55°C (with no condensation or icing)
Ambient operating humidity10% to 80%
Storage temperature- 20 to 60°C (with no condensation or icing)
Storage humidity10% to 80%
Altitude2,000 m max.
WeightApprox. 100 g

Note:A driver must be installed in the personal computer.

Communications Specifications

Transmission line
connection method
RS-485: Multipoint
RS-232C: Point-to-point
CommunicationsRS-485 (two-wire, half duplex)/RS-232C
Synchronization methodStart-stop synchronization
ProtocolCompoWay/F, SYSWAY, or Modbus
Baud rate1200, 2400, 4800, 9600, 19200, 38400, or 57600 bps
Transmission codeASCII (CompoWay/F, SYSWAY)
RTU (Modbus)
Data bit length *7 or 8 bits
Stop bit length *1 or 2 bits
Error detectionVertical parity (none, even, odd)
Frame check sequence (FCS) with SYSWAY
Block check character (BCC) with CompoWay/F or CRC-16 Modbus
Flow controlNone
InterfaceRS-485, RS-232C
Retry functionNone
Communications buffer217 bytes
Communications
response wait time
0 to 99 ms
Default: 20 ms

*The baud rate, data bit length, stop bit length, and vertical parity can be individually set using the Communications Setting Level.

Current Transformer (Order Separately) Ratings

Dielectric strength1,000 VAC for 1 min
Vibration resistance50 Hz, 98 m/s2
WeightE54-CT1: Approx. 11.5 g, E54-CT3: Approx. 50 g
Accessories (E54-CT3 only)Armatures (2)
Plugs (2)

Heater Burnout Alarms, SSR Failure Alarms, and Heater Overcurrent Alarms

CT input (for heater current detection)Models with detection for single-phase heaters: One input
Models with detection for single-phase or three-phase heaters: Two inputs
Maximum heater current50 A AC
Input current indication accuracy±5% FS ±1 digit max.
Heater burnout alarm setting range *10.1 to 49.9 A (in units of 0.1 A)
Minimum detection ON time: 100 ms
SSR failure alarm setting range *20.1 to 49.9 A (in units of 0.1 A)
Minimum detection OFF time: 100 ms
Heater overcurrent alarm setting range *30.1 to 49.9 A (in units of 0.1 A)
Minimum detection ON time: 100 ms

*1.For heater burnout alarms, the heater current will be measured when the control output is ON, and the output assigned to the alarm 1 function will turn ON if the heater current is lower than the set value (i.e., heater burnout detection current value).

*2.For SSR failure alarms, the heater current will be measured when the control output is OFF, and the output assigned to the alarm 1 function will turn ON if the heater current is higher than the set value (i.e., SSR failure detection current value).

*3.For heater overcurrent alarms, the heater current will be measured when the control output is ON, and the output assigned to the alarm 1 function will turn ON if the heater current is higher than the set value (i.e., heater overcurrent detection current value).

Electrical Life Expectancy Curve for Relays (Reference Values)

E5CN-H_Spec4

Caution: In the interenst of product improvement, specifications are subject to change without notice.