![]()
Global
These are navigation links to move inside this page.
Advanced Digital Temperature Controller
A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function. Plus Infrared Port on Front Panel.
![]()
Quick links to 'E5AN-H / E5EN-H (96 x 96 mm and 48 x 96 mm)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Application No.272
Oven Temperature Equalization for PCB Mounting Process
Use an external analog signal (4 to 20 mA) as the set point (SP).
Uniform oven temperature with a total of three Temperature Controllers. Use the Temperature Controller's transfer output for zone control in electric ovens.
Application No.278
Increased Efficiency for Bread Baking Process
Temperature settings can be registered for up to eight banks by using the bank function of the E5EN-H Temperature Controller. Easily perform external temperature settings according to the type of bread.