![]()
Global
These are navigation links to move inside this page.
Advanced Digital Temperature Controller
A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function. Plus Infrared Port on Front Panel.
![]()
Quick links to 'E5AN-H / E5EN-H (96 x 96 mm and 48 x 96 mm)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
E5AN-H
E5EN-H
Accessories (Order Separately)
USB-Infrared Conversion Cable
E58-CIFIR
USB-Serial Conversion Cable
E58-CIFQ1
Terminal Covers
E53-COV16 (Six Covers provided.)
Waterproof Packing
Y92S-P4 (for DIN 96 x 96)
Y92S-P5 (for DIN 48 x 96)
Order the Waterproof Packing separately if it becomes lost or damaged.
The Waterproof Packing can be used to achieve an IP66 degree of protection.
(Deterioration, shrinking, or hardening of the waterproof packing may occur depending on the operating environment. Therefore, periodic replacement is recommended to ensure the level of waterproofing specified in IP66. The time for periodic replacement depends on the operating environment. Be sure to confirm this point at your site. Consider one year a rough standard. OMRON shall not be liable for the level of water resistance if the customer does not perform periodic replacement.)
The Waterproof Packing does not need to be attached if a waterproof structure is not required.
Current Transformers
E54-CT1
E54-CT3
E54-CT3 Accessory
E54-CT1
Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)
Maximum continuous heater current: 50 A (50/60 Hz)
Number of windings: 400±2
Winding resistance: 18±2 Ω
E54-CT3
Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)
Maximum continuous heater current: 120 A (50/60 Hz)
(Maximum continuous heater current for an OMRON Temperature Controller is 50 A.)
Number of windings: 400±2
Winding resistance: 8±0.8 Ω
Caution: All units are in millimeters unless otherwise indicated.