![]()
Global
These are navigation links to move inside this page.
Advanced Digital Temperature Controller
A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function. Plus Infrared Port on Front Panel.
![]()
Quick links to 'E5AN-H / E5EN-H (96 x 96 mm and 48 x 96 mm)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
E5AN-H
| Size | Case color | Power supply voltage | Control method | Auxil- iary output | Control output 1/2 | Heater burn- out | Optional functions | Model | ||
| Event inputs | Transfer output | RSP | ||||||||
| 1/8 DIN 48 × 96 × 78 (W × H × D) | Black | 100 to 240 VAC | Basic | 2 | Control Output Unit × 2 | 1 | 2 | 4 to 20- mA input | E5EN-HAA2HBM-500 | |
| SSR outputs × 2 | 1 | 2 | 4 to 20- mA input | E5EN-HSS2HBM-500 | ||||||
| Control Output Unit × 2 | 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HAA2HHBFM-500 | |||||
| SSR outputs × 2 | 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HSS2HHBFM-500 | |||||
| 3 | Control Output Unit × 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HAA3BFM-500 | |||||
| SSR outputs × 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HSS3BFM-500 | ||||||
| Valve | 2 | Relay outputs × 2 | 2 | 4 to 20- mA input | E5EN-HPRR2BM-500 | |||||
| Relay outputs × 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HPRR2BFM-500 | ||||||
| 24 VAC/ VDC | Basic | 2 | Control Output Unit × 2 | 1 | 2 | 4 to 20- mA input | E5EN-HAA2HBMD-500 | |||
| SSR outputs × 2 | 1 | 2 | 4 to 20- mA input | E5EN-HSS2HBMD-500 | ||||||
| Control Output Unit × 2 | 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HAA2HHBFMD-500 | |||||
| SSR outputs × 2 | 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HSS2HHBFMD-500 | |||||
| 3 | Control Output Unit × 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HAA3BFMD-500 | |||||
| SSR outputs × 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HSS3BFMD-500 | ||||||
| Valve | 2 | Relay outputs × 2 | 2 | 4 to 20- mA input | E5EN-HPRR2BMD-500 | |||||
| Relay outputs × 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HPRR2BFMD-500 | ||||||
| Silver | 100 to 240 VAC | Basic | 2 | Control Output Unit × 2 | 1 | 2 | 4 to 20- mA input | E5EN-HAA2HBM-W-500 | ||
| Control Output Unit × 2 | 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HAA2HHBFM-W-500 | |||||
| 24 VAC/ VDC | Control Output Unit × 2 | 1 | 2 | 4 to 20- mA input | E5EN-HAA2HBMD-W-500 | |||||
E5EN-H
| Size | Case color | Power supply voltage | Control method | Auxil- iary output | Control output 1/2 | Heater burn- out | Optional functions | Model | ||
| Event inputs | Transfer output | RSP | ||||||||
| 1/8 DIN 48 × 96 × 78 (W × H × D) | Black | 100 to 240 VAC | Basic | 2 | Control Output Unit × 2 | 1 | 2 | 4 to 20- mA input | E5EN-HAA2HBM-500 | |
| SSR outputs × 2 | 1 | 2 | 4 to 20- mA input | E5EN-HSS2HBM-500 | ||||||
| Control Output Unit × 2 | 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HAA2HHBFM-500 | |||||
| SSR outputs × 2 | 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HSS2HHBFM-500 | |||||
| 3 | Control Output Unit × 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HAA3BFM-500 | |||||
| SSR outputs × 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HSS3BFM-500 | ||||||
| Valve | 2 | Relay outputs × 2 | 2 | 4 to 20- mA input | E5EN-HPRR2BM-500 | |||||
| Relay outputs × 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HPRR2BFM-500 | ||||||
| 24 VAC/ VDC | Basic | 2 | Control Output Unit × 2 | 1 | 2 | 4 to 20- mA input | E5EN-HAA2HBMD-500 | |||
| SSR outputs × 2 | 1 | 2 | 4 to 20- mA input | E5EN-HSS2HBMD-500 | ||||||
| Control Output Unit × 2 | 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HAA2HHBFMD-500 | |||||
| SSR outputs × 2 | 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HSS2HHBFMD-500 | |||||
| 3 | Control Output Unit × 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HAA3BFMD-500 | |||||
| SSR outputs × 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HSS3BFMD-500 | ||||||
| Valve | 2 | Relay outputs × 2 | 2 | 4 to 20- mA input | E5EN-HPRR2BMD-500 | |||||
| Relay outputs × 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HPRR2BFMD-500 | ||||||
| Silver | 100 to 240 VAC | Basic | 2 | Control Output Unit × 2 | 1 | 2 | 4 to 20- mA input | E5EN-HAA2HBM-W-500 | ||
| Control Output Unit × 2 | 2 | 2 | 4 to 20- mA output | 4 to 20- mA input | E5EN-HAA2HHBFM-W-500 | |||||
| 24 VAC/ VDC | Control Output Unit × 2 | 1 | 2 | 4 to 20- mA input | E5EN-HAA2HBMD-W-500 | |||||
Accessories (Order Separately)
| Output unit | Model | Specifications |
| Relay output | E53-RN | SPST-NO, 250 VAC, 5 A (resistive load), electrical life: 100,000 operations |
| Voltage output (for driving SSR) | E53-QN | 12 VDC (PNP), max. load current: 40-mA, with short-circuit protection |
| E53-Q3 | 24 VDC (NPN), max. load current: 20-mA, with short-circuit protection | |
| E53-Q4 | 24 VDC (PNP), max. load current: 20-mA, with short-circuit protection | |
| Current output | E53-C3N | 4 to 20-mA DC, load: 600 Ω max., resolution: approx. 10,000 |
| E53-C3DN | 0 to 20-mA DC, load: 600 Ω max., resolution: approx. 10,000 | |
| Linear voltage output | E53-V34N | 0 to 10 VDC, load: 1 kΩ min., resolution: approx. 10,000 |
| E53-V35N | 0 to 5 VDC, load: 1 kΩ min., resolution: approx. 10,000 |
USB-infrared Conversion Cable
| Model |
| E58-CIFIR |
USB-Serial Conversion Cable
| Model |
| E58-CIFQ1 |
Terminal Cover
| Connectable models | Model |
| E5AN-H | E53-COV16 |
| E5EN-H |
Note:The Terminal Cover comes with the E5CN-[][][]-500 models.
Waterproof Packing
| Connectable models | Model |
| E5AN-H | Y92S-P4 |
| E5EN-H | Y92S-P5 |
Note:The Waterproof Packing is included with the Controller.
Current Transformers (CTs)
| Hole diameter | Model |
| 5.8 dia. | E54-CT1 |
| 12.0 dia. | E54-CT3 |
CX-Thermo Support Software
| Model |
| EST2-2C-MV4 |