![]()
Global
These are navigation links to move inside this page.
Advanced Digital Temperature Controller
A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function. Plus Infrared Port on Front Panel.
![]()
Quick links to 'E5AN-H / E5EN-H (96 x 96 mm and 48 x 96 mm)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings
| Power supply voltage | No D in model number: 100 to 240 VAC, 50/60 Hz D in model number: 24 VAC, 50/60 Hz; 24 VDC | |
| Operating voltage range | 85% to 110% of rated supply voltage | |
| Power consumption | 100 to 240 VAC: 12 VA 24 VAC/VDC: 8.5 VA (24 VAC)/5.5 W (24 VDC) | |
| Sensor input | Any of the following can be selected. Thermocouple: K, J, T, E, L, U, N, R, S, B, W, or PL II Platinum resistance thermometer: Pt100 or JPt100 Current input: 4 to 20 mA or 0 to 20 mA Voltage input: 1 to 5 V, 0 to 5 V, or 0 to 10 V | |
| Input impedance | Current input: 150 Ω max., Voltage input: 1 M Ω min. (Use a 1:1 connection when connecting the ES2-HB.) | |
| Control method | ON/OFF control or 2-PID control (with auto-tuning) | |
| Control output | Relay output | Output Unit (Install the Output Unit (sold separately).) |
| Voltage output (for driving SSR) | ||
| Current output | ||
| Linear voltage output | ||
| Built-in SSR output | 75 to 250 VAC, 1 A (resistive load) | |
| Relay output for position- proportional control | Relay output: Open and close: SPST-NO, 250 VAC, 1 A (including in-rush current), electrical life: 100,000 operations min. Potentiometer input: Must be between 100 Ω and 2.5 k Ω for maximum open position. | |
| Auxiliary output | Number of outputs | 2 or 3 max. |
| Output specifications | Relay output: SPST-NO, 250 VAC, 3 A (resistive load), electrical life: 100,000 operations, minimum applicable load: 5 V, 10 mA | |
| Event input | Number of outputs | 2 or 4 (with an E53-AKB) |
| External contact input specifications | Contact input: ON: 1 k Ω max., OFF: 100 k Ω min. | |
| Non-contact input: ON: Residual voltage: 1.5 V max., OFF: Leakage current: 0.1 mA max. | ||
| Current flow: Approx. 7 mA per contact | ||
| Logic operations | Number of operations | 8 max. |
| Operations | Logic operation: Any of the following four patterns can be selected. The input status may be inverted. (A and B) or (C and D), (A or C) and (B or D), A or B or C or D, A and B and C and D (A, B, C, and D are four inputs.) Delay: ON delay or OFF delay for the results of the logic operation given above. Setting time: 0 to 9999 s or 0 to 9999 min Output inversion: Possible | |
| Output | One work bit per operation | |
| Work bit assignment | Any of The following can be assigned to up to eight work bits (logic operation results): Event input operations, auxiliary outputs, or control outputs. | |
| Transfer outputs | Number of outputs | 1 max. (Depends on model. Models with transfer output (F in model number) |
| Output specifications | Current output: 4 to 20 mA DC, Load: 600 Ω max., Resolution at 4 to 20 mA: Approx. 10,000 | |
| RSP input | Number of inputs | 1 |
| Signal type | Current input: 4 to 20 mA (input impedance: 150 Ω ± 10%) | |
| Analog input scaling | Scaling of signal to engineering units (EU) - 19,999 to 30,000 (display: 30,000 max.) | |
| Accuracy | ( ± 0.2% of FS) ± 1 digit max. | |
| Input sampling period | 60 ms | |
| Setting method | Set digitally using keys on the front panel or by using the RSP input. | |
| Indication method | 11-segment digital display and individual indicators (7-segments displays also possible) Character height: E5AN-H: PV: 15.8 mm, SV: 9.5 mm, MV: 6.8 mm; E5EN-H: PV: 11.8 mm, SV: 8.1 mm, MV: 5.8 mm Content of 3-level display: PV/SV/MV, PV/SV/Bank No., or soak time remain Number of digits: 5 for PV and SV, 4 for MV | |
| Bank switching | Supported (number of banks: 8) Local SP, alarm settings, PID sets (PID constants, MV upper limit, MV lower limit, etc.) | |
| Other functions | Manual output, heating/cooling control, loop burnout alarm, SP ramp, other alarm functions, heater burnout detection, 40% AT, 100% AT, MV limiter, input digital filter, self-tuning, temperature input shift, run/stop, protection functions, control output ON/OFF counter, extraction of square root, MV change rate limit, PV/SV status display, logic operations, automatic cooling coefficient adjustment | |
| Ambient operating temperature | -10 to 55 ° C (with no condensation or icing), for 3-year warranty: -10 to 50 ° C | |
| Ambient operating humidity | 25% to 85% | |
| Storage temperature | -25 to 65 ° C (with no condensation or icing) | |
Input Ranges
Thermocouple/Platinum Resistance Thermometer (Fully Universal Inputs)
Shaded settings are the default settings.
The applicable standards for the input types are as follows:
K, J, T, E, N, R, S, B: JIS C 1602-1995, IEC 584-1
L: Fe-CuNi, DIN 43710-1985
U: Cu-CuNi, DIN 43710-1985
W: W5Re/W26Re, ASTM E988-1990
JPt100: JIS C 1604-1989, JIS C 1606-1989
Pt100: JIS C 1604-1997, IEC 751
PL II: According to Platinel II electromotive force charts from BASF (previously Engelhard)
Alarm Outputs
Each alarm can be independently set to one of the following 15 alarm types. The default is 2: Upper limit.
Auxiliary outputs are allocated for alarms. ON delays and OFF delays (0 to 999 s) can also be specified.
Note:For models with heater burnout, SSR failure, and heater overcurrent detection, alarm 1 will be an OR output of the alarm selected from the following alarm types and the alarms for heater burnout, SSR failure, and heater overcurrent. To output only a heater burnout alarm, SSR failure alarm, and heater overcurrent alarm for alarm 1, set the alarm type to 0 (i.e., no alarm function).
| Set value | Alarm type | Alarm output operation | Description of function | |
| When alarm value X is positive | When alarm value X is negative | |||
| 0 | Alarm function OFF | Output OFF | No alarm | |
| 1 | Upper- and lower-limit *1 | ![]() | *2 | Set the deviation in the set point by setting the alarm upper limit (H) and alarm lower limit (L). |
| 2 | Upper-limit | ![]() | ![]() | Set the upward deviation in the set point by setting the alarm value (X). |
| 3 | Lower-limit | ![]() | ![]() | Set the downward deviation in the set point by setting the alarm value (X). |
| 4 | Upper- and lower-limit range *1 | ![]() | *3 | Set the deviation in the set point by setting the alarm upper limit (H) and alarm lower limit (L). |
| 5 | Upper- and lower-limit with standby sequence *1 | *5 | *4 | A standby sequence is added to the upper- and lower-limit alarm (1). *7 |
| 6 | Upper-limit with standby sequence | ![]() | ![]() | A standby sequence is added to the upper-limit alarm (2). *7 |
| 7 | Lower-limit with standby sequence | ![]() | ![]() | A standby sequence is added to the lower-limit alarm (3). *7 |
| 8 | Absolute-value upper-limit | ![]() | ![]() | The alarm will turn ON if the process value is larger than the alarm value (X) regardless of the set point. |
| 9 | Absolute-value lower-limit | ![]() | ![]() | The alarm will turn ON if the process value is smaller than the alarm value (X) regardless of the set point. |
| 10 | Absolute-value upper-limit with standby sequence | ![]() | ![]() | A standby sequence is added to the absolute-value upper-limit alarm (8). *7 |
| 11 | Absolute-value lower-limit with standby sequence | ![]() | ![]() | A standby sequence is added to the absolute-value lower-limit alarm (9). *7 |
| 12 | LBA (alarm 1 type only) | --- | Refer to Data Sheet. | |
| 13 | PV change rate alarm | --- | Refer to Data Sheet. | |
| 14 | RSP absolute value upper limit *6 | ![]() | ![]() | The alarm turns ON when the remote SP (RSP) is larger than the alarm value (X). This alarm functions in both Local SP and Remote SP Modes. |
| 15 | RSP absolute value lower limit *6 | ![]() | ![]() | The alarm turns ON when the remote SP (RSP) is smaller than the alarm value (X). This alarm functions in both Local SP and Remote SP Modes. |
*1.With set values 1, 4 and 5, the upper and lower limit values can be set independently for each alarm type, and are expressed as "L" and "H."
*2.Set value: 1, Upper- and lower-limit alarm
*3.Set value: 4, Upper- and lower-limit range
*4.Set value: 5, Upper- and lower-limit with standby sequence
For Upper- and Lower-Limit Alarm Described Above
Case 1 and 2
Always OFF when the upper-limit and lower-limit hysteresis overlaps.
Case 3: Always OFF
*5.Set value: 5, Upper- and lower-limit with standby sequence Always OFF when the upper-limit and lower-limit hysteresis overlaps.
*6.Displayed when there is a remote SP input.
*7.Refer to Data Sheet.
Characteristics
| Indication accuracy | Thermocouple: ( ± 0.1% of indicated value or ± 1°C, whichever is greater) ± 1 digit max. *1 Platinum resistance thermometer: ( ± 0.1% of indicated value or ± 0.5°C, whichever is greater) ± 1 digit max. Analog input: ± 0.1% FS ± 1 digit max. CT input: ± 5% FS ± 1 digit max. Potentiometer input: ±5% FS ±1 digit max. | |
| Transfer output accuracy | ± 0.3% FS max. | |
| Influence of temperature *2 | Thermocouple input (R, S, B, W, PL II): ( ± 1% of PV or ± 10°C, whichever is greater) ± 1 digit max. Other thermocouple input: ( ± 1% of PV or ± 4°C, whichever is greater) ± 1 digit max. *3 Platinum resistance thermometer: ( ± 1% of PV or ± 2°C, whichever is greater) ± 1 digit max. Analog input: ( ± 1%FS) ± 1 digit max. | |
| Influence of voltage *2 | ||
| Input sampling period | 60 ms | |
| Hysteresis | Temperature input: 0.1 to 3240.0°C or °F (in units of 0.1°C or °F) Analog input: 0.01% to 99.99% FS (in units of 0.01% FS) | |
| Proportional band (P) | Temperature input: 0.1 to 3240.0°C or °F (in units of 0.1°C or °F) Analog input: 0.1% to 999.9% FS (in units of 0.1% FS) | |
| Integral time (I) | 0.0 to 3240.0 s (in units of 0.1 s) | |
| Derivative time (D) | 0.0 to 3240.0 s (in units of 0.1 s) | |
| Control period | 0.5, 1 to 99 s (in units of 1 s) | |
| Manual reset value | 0.0 to 100.0% (in units of 0.1%) | |
| Alarm setting range | -19999 to 32400 (decimal point position depends on input type) | |
| Affect of signal source resistance | Thermocouple: 0.1°C/Ω max. (100 Ω max.) Platinum resistance thermometer: 0.1°C/Ω max. (10 Ω max.) | |
| Insulation resistance | 20 MΩ min. (at 500 VDC) | |
| Dielectric strength | 2,300 VAC, 50 or 60 Hz for 1 min (between terminals with different charge) | |
| Vibration resistance | Malfunction | 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions |
| Destruction | 10 to 55 Hz, 0.75-mm single amplitude for 2 hrs each in X, Y, and Z directions | |
| Shock resistance | Malfunction | 100 m/s2, 3 times each in X, Y, and Z directions |
| Destruction | 300 m/s2, 3 times each in X, Y, and Z directions | |
| Weight | E5AN-H | Controller: Approx. 310 g, Mounting Bracket: Approx. 100 g |
| E5EN-H | Controller: Approx. 260 g, Mounting Bracket: Approx. 100 g | |
| Degree of protection | Front panel: IP66, Rear case: IP20, Terminals: IP00 | |
| Memory protection | Non-volatile memory (number of writes: 1,000,000 times) | |
| Setup Tool | CX-Thermo version 4.0 or higher | |
| Setup Tool port | Provided on the bottom of the E5AN-H and E5EN-H. An E58-CIFQ1 USB-Serial Conversion Cable is required to connect the computer to the E5AN-H and E5EN-H. Provided on the front of the E5AN-H and E5EN-H. An E58-CIFIR USB-infrared Conversion Cable is required to connect the computer to the E5AN-H or E5EN-H. *4 | |
| Standards | Approved standards | UL 61010-1, CSA C22.2 No. 1010-1 |
| Conformed standards | EN 61010-1 (IEC 61010-1): Pollution level 2, overcurrent category II, Lloyd's standards | |
| EMC | EMI: EN 61326 Radiated Interference Electromagnetic Field Strength: EN 55011 Group 1, class A Noise Terminal Voltage: EN 55011 Group 1, class A EMS: EN 61326 ESD Immunity: EN 61000-4-2 Electromagnetic Field Immunity: EN 61000-4-3 Burst Noise Immunity: EN 61000-4-4 Conducted Disturbance Immunity: EN 61000-4-6 Surge Immunity: EN 61000-4-5 Power Frequency Magnetic Field Immunity: EN 61000-4-8 Voltage Dip/Interrupting Immunity: EN 61000-4-11 | |
*1.The indication accuracy of K thermocouples in the −200 to 1300°C range, T and N thermocouples at a temperature of −100°C max., and U and L thermocouples at any temperatures is ±2°C ±1 digit max. The indication accuracy of the B thermocouple at a temperature of 400°C max. is not specified. The indication accuracy of B thermocouples in the 400 to 800°C range is ±3°C max. The indication accuracy of the R and S thermocouples at a temperature of 200°C max. is ±3°C ±1 digit max. The indication accuracy of W thermocouples is ±0.3% of PV or ±3°C, whichever is greater, ±1 digit max.
The indication accuracy of PL II thermocouples is ±0.3% of PV or ±2°C, whichever is greater, ±1 digit max.
*2.Ambient temperature: −10°C to 23°C to 55°C, Voltage range: −15% to 10% of rated voltage
*3.K thermocouple at −100°C max.: ±10°C max.
*4.External communications (RS-232C, RS-485, or RS-422) and cable communications for the Setup Tool can be used at the same time.
USB-Serial Conversion Cable
| Applicable OS | Windows 2000, XP, or Vista |
| Applicable software | CX-Thermo version 4 or higher |
| Applicable models | E5AN/E5EN/E5CN/E5CN-U/E5AN-H/E5EN-H/E5CN-H/E5GN |
| USB interface standard | Conforms to USB Specification 1.1. |
| DTE speed | 38400 bps |
| Connector specifications | Computer: USB (type A plug) Temperature Controller: Setup Tool port (on bottom of Controller) |
| Power supply | Bus power (Supplied from USB host controller.) |
| Power supply voltage | 5 VDC |
| Current consumption | 70 mA |
| Ambient operating temperature | 0 to 55°C (with no condensation or icing) |
| Ambient operating humidity | 10% to 80% |
| Storage temperature | - 20 to 60°C (with no condensation or icing) |
| Storage humidity | 10% to 80% |
| Altitude | 2,000 m max. |
| Weight | Approx. 100 g |
Note:A driver must be installed in the personal computer.
Communications Specifications
| Transmission line connection method | RS-485, RS-422: Multipoint RS-232C: Point-to-point |
| Communications | RS-485 (two-wire, half duplex) RS-422 (four-wire, half duplex) or RS-232C |
| Synchronization method | Start-stop synchronization |
| Protocol | CompoWay/F, SYSWAY, or Modbus |
| Baud rate | 1200, 2400, 4800, 9600, 19200, 38400, or 57600 bps |
| Transmission code | ASCII (CompoWay/F, SYSWAY) RTU (Modbus) |
| Data bit length * | 7 or 8 bits |
| Stop bit length * | 1 or 2 bits |
| Error detection | Vertical parity (none, even, odd) Frame check sequence (FCS) with SYSWAY Block check character (BCC) with CompoWay/F or CRC-16 Modbus |
| Flow control | None |
| Interface | RS-485, RS-422, or RS-232C |
| Retry function | None |
| Communications buffer | 217 bytes |
| Communications response wait time | 0 to 99 ms Default: 20 ms |
*The baud rate, data bit length, stop bit length, and vertical parity can be individually set using the Communications Setting Level.
Current Transformer (Order Separately)
Ratings
| Dielectric strength | 1,000 VAC for 1 min |
| Vibration resistance | 50 Hz, 98 m/s2 |
| Weight | E54-CT1: Approx. 11.5 g, E54-CT3: Approx. 50 g |
| Accessories (E54-CT3 only) | Armatures (2) Plugs (2) |
USB-Infrared Conversion Cable
| Applicable OS | Windows 2000, XP, or Vista |
| Applicable software | CX-Thermo version 4.0 or higher |
| Applicable models | E5AN-H/E5EN-H |
| USB interface standard | Conforms to USB Specification 1.1. |
| DTE speed | 38400 bps |
| Connector specifications | Computer: USB (type A plug) Temperature Controller: Infrared port (on front of Controller) |
| Power supply | Bus power (Supplied from USB host controller.) |
| Power supply voltage | 5 VDC |
| Current consumption | 80 mA |
| Ambient operating temperature | 0 to 55°C (with no condensation or icing) |
| Ambient operating humidity | 10% to 80% |
| Storage temperature | - 20 to 60°C (with no condensation or icing) |
| Storage humidity | 10% to 80% |
| Altitude | 2,000 m max. |
| Weight | Approx. 130 g (with mounting adaptor) |
Note:A driver must be installed in the personal computer.
Heater Burnout Alarms, SSR Failure Alarms, and Heater Overcurrent Alarms
| CT input (for heater current detection) | Models with detection for single-phase heaters: One input Models with detection for single-phase or three-phase heaters: Two inputs |
| Maximum heater current | 50 A AC |
| Input current indication accuracy | ±5% FS ±1 digit max. |
| Heater burnout alarm setting range *1 | 0.1 to 49.9 A (in units of 0.1 A) Minimum detection ON time: 100 ms |
| SSR failure alarm setting range *2 | 0.1 to 49.9 A (in units of 0.1 A) Minimum detection OFF time: 100 ms |
| Heater overcurrent alarm setting range *3 | 0.1 to 49.9 A (in units of 0.1 A) Minimum detection ON time: 100 ms |
*1.For heater burnout alarms, the heater current will be measured when the control output is ON, and the output assigned to the alarm 1 function will turn ON if the heater current is lower than the set value (i.e., heater burnout detection current value).
*2.For SSR failure alarms, the heater current will be measured when the control output is OFF, and the output assigned to the alarm 1 function will turn ON if the heater current is higher than the set value (i.e., SSR failure detection current value).
*3.For heater overcurrent alarms, the heater current will be measured when the control output is ON, and the output assigned to the alarm 1 function will turn ON if the heater current is higher than the set value (i.e., heater overcurrent detection current value).
Electrical Life Expectancy Curve for Relays (Reference Values)
SSR Outputs (OUT1/OUT2) Ratings
Rated load voltage: 75 to 250 VAC
Rated load current: 1 A (resistive load)
Note:
1.The load current must be within the derating curve.
2.There is no zero-cross function.
Derating Curve for SSR Outputs (Reference Values)
Condition A: SSR outputs 100% ON
Condition B: SSR outputs 50% ON with 2-s control cycle
Caution: In the interenst of product improvement, specifications are subject to change without notice.