![]()
Global
These are navigation links to move inside this page.
Smart Power Supply
A New Type of Power Supply That Provides Safety and Maintainability
![]()
Quick links to 'S8AS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
S8AS
| Capacity | Input voltage | Output voltage | Maximum cutoff output current (per branch) | Total output current | Number of output branches | Communications functions | Parameter settings | Model |
| 240 W | 100 to 240 VAC | 24 V | 3.8 A | 10 A | 6 branch outputs | None | Changeable | S8AS-24006 |
| None | Not changeable | S8AS-24006N | ||||||
| RS-485 | Changeable | S8AS-24006R | ||||||
| 480 W | 20 A | 8 branch outputs | None | Changeable | S8AS-48008 | |||
| None | Not changeable | S8AS-48008N | ||||||
| RS-485 | Changeable | S8AS-48008R |
Accessories (Order Separately)
Mounting Rail
End Plate
| Model |
| PFP-M |