![]()
Global
These are navigation links to move inside this page.
Ultra-small multi code reader
Multi-code reading that automatically recognizes major paper/label 1D and 2D codes
![]()
Quick links to 'V400-R' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Item | V400-R1CF | V400-R1CS |
| View direction | Front view | Side View |
| Applicable codes | 2D code : QRCode, DataMatrix(ECC200), MicroQR, PDF417 Bar code : WPC(JAN/EAN/UPC-A/UPC-E), NW-7, ITF, STF(2 of 5bar), Code39, Code93, Code128, RSS-14, RSS Limited, RSS Expanded | |
| Resolution | Bar code :0.1mm 2D code: 0.169mm | |
| Working distance (WD) | Approx.60mm | |
| Field of vision* | 52 x 41 | |
| Lighting | Red LED x 4 (wavelength 630nm) | |
| Image sensor | CMOS area sensor | |
| Effective pixels | 1280 x 1024 pixels | |
| Power supply voltage | 4.5 to 5.5 VDC | |
| Current consumption | Operation : 230mA Standby : 130mA | |
| Serial interface | RS-232C | |
| Ambient temperature | Operating : 0 to 45°C, Storage : -20 to 60°C | |
| Ambient humidity | Operating/storage : 25% to 85% (with no icing or condensation) | |
| Ambient environment | No corrosive gasses | |
| Weight | Approx.120g (Cables and accessories not included) | |
| Size | 58 x 46 x 24.2 | |
| I/O connector | DIN 8-pin connector | |
| Cable length | Approx.1.5m | |
Caution: In the interenst of product improvement, specifications are subject to change without notice.