Page top

Lead Contents

Digital Bar Ionizer

ZJ-BAS

ZJ-BAS

Wide Area, Short Distance, Long Distance. The highest level of ionization in its class.

Primary Contents



List of Models

Ionizer

AppearanceTotal lengthEffective lengthModel
370 mm500 mmZJ-BAS050
450 mm580 mmZJ-BAS058
610 mm740 mmZJ-BAS074
770 mm900 mmZJ-BAS090
1170 mm1300 mmZJ-BAS130
1410 mm1540 mmZJ-BAS154

Power Supply Cable

AppearanceTypeCable lengthModel
Cable with Connector on One End
(one ferrite core provided, 30-dia X 39 mm)
2 mZJ-BAS-MC02A
5 mZJ-BAS-MC05A
10 mZJ-BAS-MC10A
15 mZJ-BAS-MC15A
20 mZJ-BAS-MC20A
Cable with Connectors on Both Ends
(one ferrite core provided, 30-dia X 39 mm)
2 mZJ-BAS-MC02B
5 mZJ-BAS-MC05B
10 mZJ-BAS-MC10B
15 mZJ-BAS-MC15B
20 mZJ-BAS-MC20B
Used for connecting Ionizers710 mmZJ-BAS-MC07RB
790 mmZJ-BAS-MC08RB
950mmZJ-BAS-MC09RB
1110 mmZJ-BAS-MC11RB
1510 mmZJ-BAS-MC15RB
1750 mmZJ-BAS-MC17RB

I/O Cable

AppearanceCable lengthModel
2 mZJ-BAS-FC02A
5 mZJ-BAS-FC05A
10 mZJ-BAS-FC10A
15 mZJ-BAS-FC15A
20 mZJ-BAS-FC20A

AC Adapter

AppearanceSpecificationsModel
Input: 100 to 240 VAC
Output: 24 VDC×2
ZJ-BAS-PS01

Special Remote Control

AppearanceTypeModel
Remote ControlZJ-BAS-R01
Remote Control Receiver
(Receiver, USB cable, bracket)
ZJ-BAS-R02

Linking Bracket Set

AppearanceContentsModel
Linking Bracket (1)
6-dia. Elbow Air Joint (×2)
ZJ9-BAS-L01

Discharge Electrode Module

AppearanceQuantityModel
Set of 5ZJ9-BAS-NT105
Set of 10ZJ9-BAS-NT110

Cleaning Tool

AppearanceQuantityModel
Set of 20 jigZJ9-BA-CT01