Page top

Primary Contents


Operation/
resetting system
Time-limit
contact
Time
ranges
Supply voltageMounting
Surface/DIN-track
mounting (with socket)
Surface mounting
(with PCB terminals)
Time-limit operation/
self-resetting
DPDT
(for power
switching)
0.04 s to
3 h
24, 100 to 120,
200 to 230 VAC (50/60 Hz);
12, 24, 48, 125, 100 to 110 VDC
H3Y-2H3Y-2-0
4PDTH3Y-4 (See note 3.)H3Y-4-0 (See note 3.)

Note:

1.Specify both the model number, supply voltage, and rated time when ordering.

H3Y-2_Fig

2.Sockets and Hold-down Clips are not included with the H3Y. They must be ordered separately.

3.Use the H3Y-4 or H3Y-4-0 Series when switching micro loads.

Accessories (Order Separately)

TimerTrack-mounted Socket
(See note.)
Back-connecting Socket
Solder terminalWire-wrap terminalPC terminal
H3Y-2PYF08A, PYF08A-N, PYF08A-EPY08PY08QN(2)PY08-02
H3Y-4PYF14A, PYF14A-N, PYF14A-EPY14PY14QN(2)PY14-02

Note:Track-mounted Socket can be used as a front-connecting socket.