Page top

Lead Contents

Safety Light Curtain

MS4800 Series

MS4800 Series

Safety Light Curtains with Durable, Impact-resistant Body and Long, 20-m Sensing Distance

Primary Contents



Safety Light Curtains

Safety Light Curtains Used Individually
MS4800

MS4800_Dim

MS4800-30 Transmitter and Receiver Dimensions

MS4800-30_Dim

MS4800-40 Transmitter and Receiver Dimensions

MS4800-40_Dim

Safety Light Curtains in Series Connection
MSF4800

MSF4800_Dim

MSF4800-30 Transmitter and Receiver Dimensions

MSF4800-30_Dim

MSF4800-40 Transmitter and Receiver Dimensions

MSF4800-40_Dim

Accessories

Cables with Connector on One End for Transmitter
MS4800-CBLTX-10M (L = 10 m)
MS4800-CBLTX-15M (L = 15 m)
MS4800-CBLTX-30M (L = 30 m)

MS4800-CBLTX-10M_Dim

Cables with Connector on One End for Receiver
MS4800-CBLRX-10M (L = 10 m)
MS4800-CBLRX-15M (L = 15 m)
MS4800-CBLRX-30M (L = 30 m)

MS4800-CBLRX-10M_Dim

Series Connection Cables for Transmitter
MS4800-CBLTXIC-003M (L = 0.3 m)
MS4800-CBLTXIC-005M (L = 0.5 m)
MS4800-CBLTXIC-01M (L = 1 m)
MS4800-CBLTXIC-02M (L = 2 m)
MS4800-CBLTXIC-03M (L = 3 m)
MS4800-CBLTXIC-05M (L = 5 m)
MS4800-CBLTXIC-10M (L = 10 m)

Series Connection Cables for Receiver
MS4800-CBLRXIC-003M (L = 0.3 m)
MS4800-CBLRXIC-005M (L = 0.5 m)
MS4800-CBLRXIC-01M (L = 1 m)
MS4800-CBLRXIC-02M (L = 2 m)
MS4800-CBLRXIC-03M (L = 3 m)
MS4800-CBLRXIC-05M (L = 5 m)
MS4800-CBLRXIC-10M (L = 10 m)

MS4800-CBLTXIC-003M_Dim

Resource Module
MS4800-RM6

MS4800-RM6_Dim

Caution: All units are in millimeters unless otherwise indicated.