Page top

Primary Contents



List of Models

Supply voltageTime-limit contactShort-time range model
(0.1 s to 10 min)
Long-time range model
(0.1 min to 10 h)
24, 100 to 120, 200 to 230 VAC;
12, 24, 48, 100 to 110, 125 VDC
DPDTH3YN-2H3YN-21
4PDTH3YN-4H3YN-41
24 VDC4PDT (Twin contacts)H3YN-4-ZH3YN-41-Z

Note:Specify both the model number and supply voltage when ordering.

H3YN-2_fig

Note:

1.Sockets and Hold-down Clips are not included with the H3YN. They must be ordered separately.

2.Only models with 24-VDC power supply are available.

3.Use the H3YN-4 or H3YN-41 Series when switching micro loads, and use the H3YN-4-Z or H3YN-41-Z Series when switching even smaller loads.

Accessories (Order Separately)

Connecting Socket

TimerTrack-mounting/
Frontconnecting Socket
Back-connecting Socket
Solder terminalWire-wrap terminalPC terminal
H3YN-2/-21PYF08A, PYF08A-N,
PYF08A-E
PY08PY08QN(2)PY08-02
H3YN-4/-41
H3YN-4-Z/-41-Z
PYF14A, PYF14A-N,
PYF14A-E
PY14PY14QN(2)PY14-02

Hold-down Clips

ModelApplicable Socket
Y92H-3PYF08A, PYF08A-N, PYF08A-E
PYF14A, PYF14A-N, PYF14A-E
Y92H-4PY08, PY08QN(2), PY08-02
PY14, PY14QN(2), PY14-02