Page top

Lead Contents

Ionizer (Basic Fan Type)

ZJ-FA20

ZJ-FA20

High-speed, High cost performance Ionization. Meet the Industry Standard in Fan Ionizers.

Primary Contents



Ratings and Specifications

Ionizer

ModelZJ-FA20
Power supply voltage24 VDC (See note 1.)
Current consumption900 mA max. (input from included AC adapter)
Discharge voltage±7 kV
Discharge methodVariable DC
Airflow (m3/min.)1.4 to 2.3 m3/min (typical)
Ionization time (See note 2.)1.2 s (0.8 s with no Filter)
Ion balance (See note 2.)±10 V max.
Amount of generated ozone0.01 ppm max. (measured at a distance of 50 mm from air outlet)
IndicatorsHigh-voltage output lamp: ION (yellow), Cleaning lamp: CLEANING (orange), Power lanp: POWER (green)
Main functionsAutomatic ion balance adjustment, airflow adjustment, manual ion balance adjustment
Ambient temperature rangeOperating and storage: 0 to 50°C (with no icing or condensation)
Ambient humidity rangeOperating: 35% to 65%, storage: 35% to 85% (with no condensation)
Weight (packed state)Approx. 2.0 kg
MaterialsUnit: ABS, Discharger: Tungsten, stand: SPCC
AccessoriesInstruction sheet, AC adapter, warning labels (2 types), FG connection cable (2 m)

Note:

1.Be sure to use the included AC adapter for Ionizer operation.

2.Typical default settings.
Measurement location and conditions: Center of air outlet at a distance of 300 mm, with maximum fan speed
Ionization time: The time required to lower the charge from ± 1,000 V to ± 100 V
Ion balance measurement time: 10 s

AC Adapter (Provided: UIA336-24-JR01A-998 by UNIFIVE CO., LTD.)

Item
Input voltage100 to 240 VAC, 50/60 Hz
Power consumptionAC 240V: 115 VA MAX
240 VAC: 115 VA max.
Output voltage24 VDC
Output current1.5 A max.
Ambient temperature range0 to 40°C
Ambient humidity range35% to 85% (with no condensation)
WeightApprox. 175 g (excluding power cable)
Dimensions43.8 x 28 x 95.9 (W x D x H) mm

*If an additional AC adapter is required, please contact your OMRON sales representative.

Caution: In the interenst of product improvement, specifications are subject to change without notice.