Page top

Primary Contents



Ratings and Specifications

ItemH3RN-1/H3RN-2H3RN-11/H3RN-21
Time ranges0.1 s to 10 min (1 s, 10 s, 1 min, or 10 min max. selectable)0.1 min to 10 h (1 min, 10 min, 1 h, or 10 hrs max. selectable)
Rated supply voltage24 VAC (50/60 Hz); 12, 24 VDC
Pin typePlug-in
Operating modeON-delay, interval, flicker OFF-start, or flicker-ON start selectable by DIP switch
Operating voltage range85% to 110% of rated supply voltage (12 VDC: 90% to 110% of rated supply voltage)
Reset voltage10% max. of rated supply voltage
Power consumption24 VAC: Relay ON: approx. 0.8 VA (0.6 W) at 24 VAC, 60 Hz
Relay OFF: approx. 0.6 VA (0.4 W) at 24 VAC, 60 Hz
12 VDC: Relay ON: approx. 0.5 W at 12 VDC
Relay OFF: approx. 0.2 W at 12 VDC
24 VDC: Relay ON: approx. 0.6 W at 24 VDC
Relay OFF: approx. 0.3 W at 24 VDC
Control outputs3 A at 250 VAC, resistive load (cosΦ = 1) (G6B-2[]14P-FD-US used)
The minimum applicable load is 10 mA at 5 VDC (P reference value).

Note: When using the H3RN in any place where the ambient temperature is more than 50°C, supply 90% to 110% of the rated voltages (12 VDC: 95% to 110% of the rated voltage).

Characteristics

ItemH3RN-1/H3RN-2H3RN-11/H3RN-21
Accuracy of
operating time
±1% FS max. (1 s range: ±1%±10 ms max.)
Setting error±15%±50 ms FS max.
Reset timeMin. power-opening time: 12, 24 VDC: 0.1 s max. (including halfway reset)
24 VAC: 0.5 s max. (including halfway reset)
Influence of voltage±2% FS max.
Influence of temperature±2% FS max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2,000 VAC, 50/60 Hz for 1 min (between operating circuit and control output, or contacts of different poles)
1,000 VAC, 50/60 Hz for 1 min (between non-continuous contacts)
Vibration resistanceDestruction: 10 to 55 Hz, 0.75-mm single amplitude for 1 h each in 3 directions
Malfunction: 10 to 55 Hz, 0.5-mm single amplitude for 10 min each in 3 directions
Shock resistanceDestruction: 300 m/s2
Malfunction: 100 m/s2
Ambient temperatureOperating: -10°C to 55°C (with no icing)
Storage: -25°C to 65°C (with no icing)
Ambient humidityOperating: 35% to 85%
Life expectancyMechanical: 10,000,000 operations min. (under no load at 1,800 operations/h)
Electrical: 100,000 operations min. (3 A at 250 VAC, resistive load at 1,800 operations/h)
Impulse withstand voltageBetween power terminals: 1 kV
Noise immunity±1.5 kV, square-wave noise by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise)
Static immunityDestruction: 8 kV
Malfunction: 4 Kv
Degree of protectionIP40 (Terminal screw sections are excluded.)
WeightApprox. 18 g
EMC(EMI) EN61812-1
Emission Enclosure: EN55011 Group 1 class A
Emission AC Mains: EN55011 Group 1 class A
(EMS) EN61812-1
Immunity ESD: EN61000-4-2: 6 kV contact discharge (level 3)
8 kV air discharge (level 3)
Immunity RF-interference from AM Radio Waves: IEC61000-4-3: 10 V/m (80 MHz to 1 GHz) (level 3)
Immunity Burst: EN61000-4-4: 2 kV power-line (level 3)
2 kV I/O signal-line (level 4)
Immunity Surge: IEC51000-4-5: 1 kV line to line (level 3)
2 kV line to ground (level 3)
Approved standardsUL508, CSA C22.2 No. 14
Conforms to EN61812-1, IEC60664-1 4 kV/2.
Output category according to IEC60947-5-1.

Caution: In the interenst of product improvement, specifications are subject to change without notice.