![]()
Global
These are navigation links to move inside this page.
Safety Network Controller
![]()
Quick links to 'NE0A-SCPU01' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Name | No. of I/O points | Model | Unit version | ||
| Safety inputs | Test outputs | Safety outputs | |||
| Safety Network Controllers | 12 * | 2 | 6 | NE0A-SCPU01 | Ver. 1.0 |
Note:
1.The standard NE0A Safety Network Controller is equipped with spring-cage terminal blocks, but screw terminal blocks are available if desired, e.g., to replace previous terminals.
2.Network Configurator version 2.1[] or higher must be used when using a NE0A-SCPU01 Safety Network Controller.
*When using the NE0A-SCPU01 as a standalone Controller, one input each is required for the feedback input and manual restart.