![]()
Global
These are navigation links to move inside this page.
Low-speed Monitoring Unit
Low-speed Monitoring Function Ensures Safety for Maintenance Work
![]()
Quick links to 'G9SX-LM' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
Low-speed Monitoring Unit
| Safety instantaneous output | Safety slow- speed/stopping detection output | Auxiliary output | Maximum set threshold | Rated voltage | Terminal block type | Model |
| 2 (Semiconductor) | 2 (Semiconductor) | 4 (Semiconductor) | 10 Hz | 24 VDC | Screw terminals | G9SX-LM224-F10-RT |
| Spring-cage terminals | G9SX-LM224-F10-RC |
Expansion Unit
| Safety outputs | Auxiliary outputs | OFF-delay time | Rated voltage | Terminal block type | Model | |
| Instantaneous | OFF-delayed | |||||
| 4a (contact) | 0 | 1 (Semiconductor) | -- | 24 VDC | Screw terminals | G9SX-EX401-RT |
| Spring-cage terminals | G9SX-EX401-RC | |||||