![]()
Global
These are navigation links to move inside this page.
Mechatronic Analog Timer
Large Setting Dial and Moving Pointers Ideal for Easy Operation and Monitoring
![]()
Quick links to 'H3AM' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Rated supply voltage | Resetting system (See note.) | Control output | Time range | ||
| 0.5 s to 30 h (30 s, 3 min, 30 min, 3 h, 30 h) | 1 s to 60 h (60 s, 6 min, 60 min, 6 h, 60 h) | 0.2 s to 12 h (12 s, 120 s, 12 min, 120 min, 12 h) | |||
| 100 to 240 VAC | Self-resetting | DPDT contact output (Time-limit output SPDT and switchable SPDT (time-limit ↔ instantaneous)) | H3AM-NS-A | H3AM-NS-B | H3AM-NS-C |
| Electric resetting | DPDT contact output (Time-limit output SPDT and instantaneous output SPDT) | H3AM-NSR-A | H3AM-NSR-B | H3AM-NSR-C | |
Note: The operation of the instantaneous contacts differs for the self-resetting and electric resetting systems.
Accessories(Optional)
| Item | Model |
| Waterproof Packing | Y92S-35 (See note.) |
Note: Supplied with H3AM-NS[]-[]-300 models.