![]()
Global
These are navigation links to move inside this page.
Mark Sensor with Stainless Steel Housing (Compact, Photoelectric Sensor with Built-in Amplifier and Teaching Function)
Color Mark Detection in a World-standard Size (11 × 21 × 32 mm), with High-speed Response (50 μs) and Accuracy in Spite of Sensing Object Movement
![]()
Quick links to 'E3ZM-V' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
Sensor
| Sensing method | Appearance | Connection method | Sensing distance | Model | |
| NPN output | PNP output | ||||
| Mark Sensor (Diffuse reflective) | ![]() | Pre-wired (2 m) *1 | 12±2 mm *2 (White light) | E3ZM-V61 2M | E3ZM-V81 2M |
| Connector (M8, 4 pins) | E3ZM-V66 | E3ZM-V86 | |||
*1.Models with a 5-m pre-wired cable are also available. When ordering, add the cable length to the end of the model number (e.g., E3ZM-V61 5M).
*2.A deviation of ±2 mm (typical value) can be handled for combinations of white, yellow, and black. Refer to Data Sheet for the detection capability for other color combinations.
Accessories
Sensor I/O Connectors
| Size | Cable | Appearance | Cable type | Model | ||
| M8 (4 pins) | Standard | Straight | ![]() | 2 m | 4-wire | XS3F-E421-402-A |
| 5 m | XS3F-E421-405-A | |||||
| L-shaped | ![]() | 2 m | XS3F-E422-402-A | |||
| 5 m | XS3F-E422-405-A | |||||
Note:The outer cover of the cable is made of PVC (polyvinyl chloride), the nut is SUS316L, and the degree of protection is IP67. When high-pressure washing will be used, select an I/O Connector that has IP69K degree of protection.
Mounting Brackets
| Appearance | Model (Material) | Quantity | Remarks | Appearance | Model (Metal material) | Quantity | Remarks |
![]() | E39-L153 (SUS304) | 1 | Mounting Brackets | ![]() | E39-L98 (SUS304) | 1 | Protective Cover Bracket * |
![]() | E39-L104 (SUS304) | 1 | ![]() | E39-L150 (SUS304) | 1 set | (Sensor adjuster) Easily mounted to the aluminum frame rails of conveyors and easily adjusted. For vertical angle adjustment | |
![]() | E39-L43 (SUS304) | 1 | Horizontal Mounting Bracket * | ![]() | E39-L151 (SUS304) | 1 set | |
![]() | E39-L142 (SUS304) | 1 | Horizontal Protective Cover Bracket * | ||||
![]() | E39-L44 (SUS304) | 1 | Rear Mounting Bracket | ![]() | E39-L144 (SUS304) | 1 | Compact Protective Cover Bracket * |
*Cannot be used for Standard Connector models.