![]()
Global
These are navigation links to move inside this page.
SYSMAC CJ-series EtherNet/IP Unit
Introducing the New EtherNet/IP Unit. More Than 180,000 Words of Tag Data Link Capacity!
![]()
Quick links to 'CJ1W-EIP21' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Large-capacity tag data links are easily enabled by simply setting connections, with no programming required.
Tag data links can be used to exchange data with up to 256 nodes over up to 256 connections.
Up to 256 connections can be set per Unit with up to 722 words of data per connection, for a total of up to 184,832 words of link data. (There is no limit to the data link capacity for the overall network.)
Data concurrency is maintained within each connection (for up to 722 words).
Tag data link settings can be changed for individual Units even while tag data links are being used on a network.
Errors can be diagnosed using the Network Configurator, and system errors can be monitored with a wide array of status flags.