Page top

Lead Contents

Miniature Photoelectric Sensor with Built-in Amplifier

E3T-SR4

E3T-SR4

Reliable Detection in Narrow Lanes Enables Equipment Downsizing and Easy Design

Primary Contents



Ratings and Specifications

Output
Model
NPNPNP
E3T-SR41/E3T-SR42E3T-SR43/E3T-SR44
Sensing distance200 mm (30 mm) (with the E39-R4), 100 mm (10 mm) (with the E39-R37-CA) *
Light source (wavelength)Red LED (650 nm)
Power supply voltage12 to 24 VDC ±10%, ripple (p-p) 10% max.
Current consumption20 mA max.
Control outputLoad power supply voltage: 26.4 VDC max.,
Load current: 50 mA max. (Residual voltage: 2 V max. for load current of 10 to 50 mA,
1 V max. for load current of less than 10 mA.),
Open collector output
Operation mode: Light-ON: E3T-SR41 or E3T-SR43, Dark-ON: E3T-SR42 or E3T-SR44
Response timeOperate or reset: 1 ms max.
Degree of protectionIEC IP67
MaterialCase: Polybutylene terephthalate (PBT), display: Modified polyarylate resin,
Lens: Methacrylic resin

*Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

*The E39-RS1/2/3 Tape Reflectors (i.e., model numbers without a CA suffix) cannot be used with the E3T-SR4[].

Caution: In the interenst of product improvement, specifications are subject to change without notice.