Page top

Lead Contents

Solid-state Multi-functional Timer

H3DE-M / -S

H3DE-M / -S

DIN Track Mounted, Standard 22.5-mm Width Timer Range, Multi-functional Timer

Primary Contents



List of Models

Supply
voltage
Control outputModel
Multi-function typeStandard type
12 VDCContact output: DPDT (time-limit output SPDT and switchable
SPDT (time-limit ← → instantaneous))
H3DE-M2
(see note)
---
24 to 230
VAC/DC
Contact output: DPDT (time-limit output SPDT and switchable
SPDT (time-limit ← → instantaneous))
H3DE-M2
(see note)
H3DE-S2
Contact output: SPDT (time-limit output SPDT)H3DE-M1H3DE-S1

Note:Specify both the model number and supply voltage when ordering H3DE-M2.

H3DE-M/-S_fig

Accessories (Order Separately)

Mounting Track50 cm (l) x 7.3 mm (t)PFP-50N
1 m (l) x 7.3 mm (t)PFP-100N
1 m (l) x 16 mm (t)PFP-100N2
End PlatePFP-M
SpacerPFP-S