Page top

Lead Contents

Solid-state Multi-functional Timer

H3DE-M / -S

H3DE-M / -S

DIN Track Mounted, Standard 22.5-mm Width Timer Range, Multi-functional Timer

Primary Contents



General

ItemH3DE-M2H3DE-M1H3DE-S2H3DE-S1
Operating modeA: ON-delay (Signal or Power)
B: Flicker OFF start (Signal or Power)
B2: Flicker ON start (Signal or Power)
C: Signal ON/OFF-delay
D: Signal OFF-delay
E: Interval (Signal or Power)
G: Signal ON/OFF-delay
J: One-shot (Signal or Power)
A: ON-delay
B2: Flicker ON start
E: Interval
J: One-shot
Terminal blockClamps two 2.5 mm2 max. bar terminals without sleeves.
Terminal screw tightening
torque
0.98 Nm max. {approx. 10 kgfcm max.}
Input typeVoltage input---
Output typeRelay: DPDTRelay: SPDTRelay: DPDTRelay: SPDT
Mounting methodDIN track mounting (see note)
AttachmentNameplate
Approved standardsUL508, CSA 22.2 No.14
Conforms to EN61812-1, IEC60664-1 4 kV/2, VDE0106/P100
Output category according to IEC60947-5-1 (AC-13; 250 V 5A/AC-15; 250 V 3 A/DC-13; 30 V 0.1 A)

Note: Can be mounted to 35-mm DIN track with a plate thickness of 1 to 2.5 mm.

Time Ranges

Time scale displayTime unit display
secminhrs10 h
x 0.10.1 to 1.2 s0.1 to 1.2 min0.1 to 1.2 h1 to 12 h
x 11 to 12 s1 to 12 min1 to 12 h10 to 120 h

Note: When the main dial is set to "0" for all settings, the output will operate instantaneously.

Ratings

Rated supply voltage
(see notes 1 and 2)
24 to 230 VAC/DC (50/60 Hz)
12 VDC (H3DE-M2 model only)
Operating voltage range85% to 110% of rated supply voltage
Power resetMinimum power-off time: 0.1 s
Reset voltage2.4 VAC/DC max.
Power consump-
tion
(see note 3)
H3DE-M1AC: approx. 4.3 VA (2.2 W) at 230 VAC
DC: approx. 0.7 W at 24 VDC
H3DE-M2AC: approx. 4.8 VA (2.4 W) at 230 VAC
DC: approx. 1.0 W at 24 VDC
H3DE-S1AC: approx. 2.7 VA (1.6 W) at 230 VAC
DC: approx. 0.7 W at 24 VDC
H3DE-S2AC: approx. 3.2 VA (1.9 W) at 230 VAC
DC: approx. 1.0 W at 24 VDC
Voltage inputMax. permissible capacitance between input lines (terminals B1 and A2): 2000 pF
Load connectable in parallel with inputs (terminals B1 and A2)
H-level: 20.4 to 253 VAC/DC
L-level: 0 to 2.4 VAC/DC
Control outputContact output: 5 A at 250 VAC with resistive load (cosΦ = 1)
5 A at 30 VDC with resistive load (cosΦ = 1)
Ambient temperatureOperating: -10°C to 55°C (with no icing)
Storage: -25°C to 65°C (with no icing)
Ambient humidityOperating: 35% to 85%

Note:

1. DC ripple rate: 20% max.

2. Since an inrush current of 0.25 A will occur when using the power supply voltage at 24 VDC, pay careful attention when turning on or off the power supply to the Timer with a solid-state output such as a sensor.

3. The power consumption is for mode A after the Timer counts the time-up time and for the AC input at 50 Hz. The power consumption of the H3DE-M[] includes the input circuit with the B1 and A1 terminals short-circuited.

Characteristics

Accuracy of operating
time
±1% max. of FS (±1% ±10 ms max. at 1.2-s range) (see note 1)
Setting error±10% ±50 ms max. of FS (see note 1)
Signal input time50 ms min. (see note 1)
Influence of voltage±0.5% max. of FS (±0.5% ±10 ms max. at 1.2-s range)
Influence of temperature±2% max. of FS (±2%±10 ms max. at 1.2-s range)
Insulation resistance100 MΩ min. at 500 VDC
Dielectric strengthBetween current-carrying metal parts and exposed non-current-carrying metal parts: 2,000 VAC for 1 min.
Between control output terminals and operating circuit: 2,000 VAC for 1 min.
Between contacts of different polarities: 2,000 VAC for 1 min.
Between contacts not located next to each other: 1,000 VAC for 1 min.
Vibration resistanceMalfunction: 0.5-mm single amplitude at 10 to 55 Hz
Destruction: 0.75-mm single amplitude at 10 to 55 Hz
Shock resistanceMalfunction: 100 m/s2
Destruction: 1,000 m/s2
Contact materialAGNi+gold plating (Use the G6RN-1 at 12 VDC.)
Impulse withstand voltage3 kV (between power terminals)
4.5 kV (between current-carrying metal parts and exposed non-current-carrying metal parts)
Noise immunitySquare-wave noise generated by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise) ±1.5 kV
Static immunityMalfunction: 4 kV
Destruction: 8 kV
Life expectancyMechanical: 10 million operations min. (under no load at 1,800 operations/h)
Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 360 operations/h)
(see note 2)
EMC(EMI) EN61812-1
Emission Enclosure: EN55011 Group 1 class B
Emission AC Mains: EN55011 Group 1 class B
Harmonic Current: EN61000-3-2
Voltage Fluctuation and Flickering: EN61000-3-3
(EMS) EN61812-1
Immunity ESD: EN61000-4-2: 6 kV contact discharge (level 3)
8 kV air discharge (level 3)
Immunity RF-interference from AM Radio Waves: EN61000-4-3: 10 V/m (80 MHz to 1 GHz) (level 3)
Immunity Burst: EN61000-4-4: 2 kV power port and output port (level 3)
1 kV control port with capacitive clamp (level 3)
Immunity Surge: EN61000-4-5: 2 kV common mode (level 3)
1 kV differential mode (level 3)
Degree of protectionIP30 (Terminal block: IP20)
Weight120 g

Note:

1. With the H3DE-M[], if the voltage exceeds 26.4 VAC/DC, the following hold at signal OFF for C, D, and G modes:
Accuracy of operating time: ±1% ±50 ms max. at 1.2-s range
Setting error: ±10% +100/-50 ms max.
Signal input time: 100 ms min.

2. For reference: A maximum current of 0.15 A can be switched at 125 VDC (cosΦ=1).
A maximum current of 0.1 A can be switched if L/R is 7 ms.
In both cases, a life of 100,000 operations can be expected.
The minimum applicable load is 10 mA at 5 VDC (failure level: P).

I/O Functions

ItemH3DE-M1/-M2H3DE-S1/-S2
InputStartStarts operation.No input is available.
OutputControl outputOutputs are turned ON according to designated output mode when preset value is reached. (See note.)Outputs are turned ON according to designated output mode when preset value is reached. (see note.)

Note: When the output type selector switch on the bottom of the Timer is set to the instantaneous side, the relay R2 (terminal numbers 21/25, 22/26, and 24/28) becomes an instantaneous contact and turns ON/OFF in synchronization with the changes in the power supply.

Caution: In the interenst of product improvement, specifications are subject to change without notice.